Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS Immersion Heater 2" NPT Light Weight Oil

Lightweight Oil Immersion Heater With 2 Element Design With 2 Inch NPT Steel Screw Plug

$545.07

Item# MTO-220A/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $545.07
5-9 $517.82
10-24 $506.92
25-49 $485.11
50-99 $474.21
100+ $463.31

In stock

Lead Time (If not in stock): 5 weeks
Lightweight Oil Immersion Heater With 2 Element Design With 2 Inch NPT Steel Screw Plug MTO-220A/120V MTO-220A/120V
  • Rugged Steel Sheath for Use with Lightweight Oils
  • 1.5 to 6 kW
  • 120 280, 240 or 480V. 1 Phase
  • General Purpose1 NEMA-1 Rated and UL Listed Enclosure or Moisture Resistant/ Explosion Enclosure2

MTO-220A/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material


Please Note: The immersion heater should be used with an approved temperature control device to assure safe operation. See Temperature Section for our selection of process controllers.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.



kW W/in2 No. Htg.
Elem.
Dim. B
in (cm)
E1 General Purpose Enclosure1 E2 Explos. /Moist Res. Encl.2
Model No. Wt.
Ib (kg)
Model No. Wt.
Ib (kg)
1.524211 3/4(30)MTO-215A/*3 (1)MTO-215E2/*6 (3)
224217 3/4 (45)MTO-220A/*4 (2)MTO-220E2/*7 (3)
2.526219 5/8 (9)MTO-225A/*4 (2)MTO-225E2/*7 (3)
323224 7/8 (63)MTO-230A/*4 (2)MTO-230E2/*7 (3)
423232 3/4 (83)MTO-240A/*6 (3)MTO-240E2/*8 (4)
523240 1/4 (102)MTO-250A/*7 (3)MTO-250E2/*8 (4)
623247 3/4 (121)MTO-260A/**7 (3)MTO-260E2/**9 (4)
/*Designate voltage, i.e., insert 120 for 120 Vac, 208 for 208 VAC, 240 for 240 Vac, or 480 for 480 Vac.
//* Designate voltage, ie., insert 208 for 208 Vac, 240 for 240 Vac, or 480 for 480 Vac.
1 Heaters with General Purpose Enclosures are UL recognized and CSA Certified.
2 Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration