text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

SS Immersion Heater 2.5" NPT Light Weight Oil

Lightweight Oil Immersion Heater with 3 Element Construction—2 1/2" NPT Steel Fitting

$1,430.00

Item# MTO-390E2/480V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,430.00
5-9 $1,358.50
10-24 $1,329.90
25-49 $1,272.70
50-99 $1,244.10
100+ $1,215.50

In stock

Lead Time ( If not in Stock): 5 weeks

Lightweight Oil Immersion Heater with 3 Element Construction—2 1/2" NPT Steel Fitting MTO-390E2/480V MTO-390E2/480V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 3 to 9 kW
  • 120, 208, 240 or 480 V, 1 & 3 Phase
  • General Purpose NEMA-1 Rated and UL Listed Enclosure1 or Moisture Resistant/Explosion Resistant Enclosure2

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Connection Type
Heating Element Length
Power
Power Density
Supply Voltage
Supply Voltage Type
Heated Medium
Sheath Material
Enclosure Type


Product Specs



kW Volts W/in2 No. Htg.
Elem.
Dim. B
in (cm)
General Purpose Enclosure1 E2 Moisture Res/Explos. Res.†2
Model No. Wt.
Ib (kg)
Model No. Wt.
Ib (kg)
312024317 1/4 (44)MTO-330A/1206 (3)MTO-330E2/1209 (4)
320824317 1/4 (44)MTO-330A/208/*6 (3)MTO-330E2/208/*9 (4)
324024317 1/4 (44)MTO-330A/240/*6 (3)MTO-330E2/240/*9 (4)
348024317 1/4 (44)MTO-330A/480/*6 (3)MTO-330E2/480/*9 (4)
3.7512026319 1/16 (48)MTO-337A/1206 (3)MTO-337E2/1209 (4)
3.7520826319 1/16 (48)MTO-337A/208/*6 (3)MTO-337E2/208/*9 (4)
3.7524026319 1/16 (48)MTO-337A/240/*6 (3)MTO-337E2/240/*9 (4)
3.7548026319 1/16 (48)MTO-337A/480/*6 (3)MTO-337E2/480/*9 (4)
4.512024324 3/8 (62)MTO-345A/1206 (3)MTO-345E2/1209 (4)
4.520824324 3/8 (62)MTO-345A/208/*6 (3)MTO-345E2/208/*9 (4)
4.524024324 3/8 (62)MTO-345A/240/*6 (3)MTO-345E2/240/*9 (4)
4.548024324 3/8 (62)MTO-345A/480/*6 (3)MTO-345E2/480/*9 (4)
612023332 1/4 (82)MTO-360A/1209 (4)MTO-360E2/12012 (5)
620823332 1/4 (82)MTO-360A/208/*9 (4)MTO-360E2/208/*12 (5)
624023332 1/4 (82)MTO-360A/240/*9 (4)MTO-360E2/240/*12 (5)
648023332 1/4 (82)MTO-360A/480/*9 (4)MTO-360E2/480/*12 (5)
7.520823339 3/4 (101)MTO-375A/208/*10 (5)MTO-375E2/208/*13 (6)
7.524023339 3/4 (101)MTO-375A/240/*10 (5)MTO-375E2/240/*13 (6)
7.548023339 3/4 (101)MTO-375A/480/*10 (5)MTO-375E2/480/*13 (6)
920823347 1/4 (120)MTO-390A/208/*11 (5)MTO-390E2/208/*14 (6)
924023347 1/4 (120)MTO-390A/240/*11 (5)MTO-390E2/240/*14 (6)
948023347 1/4 (120)MTO-390A/480/*11 (5)MTO-390E2/480/*14 (6)
/* Add the suffix “3P” to the model number for 3 phase power. Higher kW ratings are available. Contact OMEGALUX. Consult Section Z for data on allowable watt densities for more viscous materials.
†CAUTION: Explosion resistant type E2 construction refers to heater design features which provide explosion resisting containment of electrical wiring according to National Electric Code. Abnormal application or use of heaters which result in excessive temperatures can create hazardous conditions which can lead to fire. Not intended for use in hazardous areas. Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See Section P for our selection of process controllers.
1 Heaters with General Purpose Enclosures are UL Listed and CSA Certified.
2 Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration