Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS Immersion Heater 2" NPT Process Water

Heavy Duty Immersion Heater for Process Water—2" NPT Fitting

$889.57

Item# MTS-215A/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $889.57
5-9 $845.09
10-24 $827.30
25-49 $791.72
50-99 $773.93
100+ $756.13

In stock

Lead Time (If not in stock): 5 weeks
Heavy Duty Immersion Heater for Process Water—2" NPT Fitting MTS-215A/120V MTS-215A/120V
  • NEMA-1 Rated, UL Listed General Purpose Enclosure
  • Premium Quality Passivated Stainless Steel Wetted Parts
  • 1.5 to 15 kW
  • 120, 280, 240 and 480 V Power, 1 Phase

MTS-215A/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material


The OMEGALUX™ MTS -2 Series process water immersion heater is available for applications with mild acid or alkaline conditions. The passivated stainless steel construction allows complete compatibility.

Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation.

SPECIFICATIONS
Wattage: 1.5 to 15 kW
Power: 120, 208 or 240 480 V,1 phase
Sheath: 0.475" diameter passivated stainless steel
Enclosure: General Purpose, NEMA-1 rated1, or E2 moisture resistant/explosion resistant enclosure2
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration