Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Plug and Receptacle Immersion Heater .5" or .75" NPT

Screw Plug Immersion Heaters for Small Tanks

$310.01

Item# RI-1300/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $310.01
5-9 $294.51
10-24 $288.31
25-49 $275.91
50-99 $269.71
100+ $263.51

In stock

Lead Time (If not in stock): 6 weeks
Screw Plug Immersion Heaters for Small Tanks RI-1300/120V RI-1300/120V
  • Stocked for Fast Delivery
  • 1/2'and 3/4' NPT
  • Cartridge Type Element
  • Premium Quality

RI-1300/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Type
Heating Element Length
Power
Power Density
Supply Voltage
Sheath Material
Form Factor
Supply Voltage Type


These screw plug immersion heaters feature a dead front nylon twist-lock grounded plug with receptacle. Cord is supplied by the user. The cartridge element is brazed to a standard 1/2" or 3/4" screw plug.



Type RI with Incoloy Sheath — Brass Pipe Thread
Watts Phase W/in2 Dimensions - cm (in.) Std.
Pipe
Thd.
Model No. Wt.
kg (lb)
A B C
10013112 (4 7/8)4(1 1/2)1.6 (5/8)1/2RI-100/120V1 (3)
25013317 (6 7/8)9(3 1/2)1.6 (5/8)1/2RI-250/(*)2 (4)
50013430 (11 5/16)16(7 7/8)1.6 (5/8)1/2RI-500/(*)5 (10)
75013340 (15 3/8)30 (12)1.6 (5/8)1/2RI-750/(*)6 (14)
30013021 (8 7/16)12(4 11/16)1.6 (5/8)3/4RI-1300/(*)4 (8)
50013626 (10 1/8)16(6 5/16)3/4 (1.9)3/4RI-1500/(*)4 (9)
75013237 (14 3/8)27 (10 9/16)3/4 (1.9)3/4RI-1750/(*)6 (13)
100013237 (14 3/8)34 (13 9/16)3/4 (1.9)3/4RI-1100/(*)7 (15)


Type RIO with SS Sheath — Steel Pipe Thread
Watts Phase W/in2 Dimensions - cm (in.) Std.
Pipe
Thd.
Model No. Wt.
kg (lb)
A B C
15012017 (6 7/8)9(3 1/2)1.6 (5/8)1/2RIO-150/120V2 (4)
30012028 (10 15/16)16(7 7/8)1.6 (5/8)1/2RIO-300/(*)5 (10)
50012239 (15 7/16)30 (12)1.6 (5/8)1/2RIO-500/(*)6 (14)
20012021 (8 7/16)12(4 11/16)1.9 (3/4)3/4RIO-1200/(*)4 (8)
30012226 (10 1/8)16(6 5/16)1.9 (3/4)3/4RIO-1300/(*)4 (9)
50012137 (14 3/8)27 (10 9/16)1.9 (3/4)3/4RIO-1500/(*)6 (13)
60012044 (17 3/8)34 (13 9/16)1.9 (3/4)3/4RIO-1600/(*)7(15)


Type RIS with Passivated SS Sheath and Screw Plug
Watts Phase W/in2 Dimensions - cm (in.) Std.
Pipe
Thd.
Model No. Wt.
kg (lb)
A B C
25013517(6 5/8)9(3 1/2)1.6 (5/8)1/2RIS-255/120V3 (6)
50012828(10 15/16)20(7 7/8)1.6 (5/8)1/2RIS-505/120V5 (10)
75013138(15 1/8)30 (12)1.6 (5/8)1/2RIS-755/120V7 (15)
(*) Specify Voltage: Insert 120V for 120 Vac or 240V for 240 Vac.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

what is maximum working temp for oncology element

Asked by: buck
Thank you for your inquiry. Unfortunately that information is unavailable.
Answered by: Application Engineer CB
Date published: 2021-05-28
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RI-1300-120V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration