Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $677.81 |
5-9 | $643.92 |
10-24 | $630.36 |
25-49 | $603.25 |
50-99 | $589.69 |
100+ | $576.14 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Sheath | Watt Density watt/in2 | Watts | Volts | mm (inch) | ||
---|---|---|---|---|---|---|---|
A | B | REF | |||||
TAT50011 | Copper | 25 | 5000 | 240 | 660 (26) | 381 (15) | 51 (2) |
TAT50012 | 40 | 7500 | |||||
TAT50013 | Stainless Steel | 25 | 5000 | 240 | 660 (26) | 381 (15) | 70 (2.75) |
TAT50014 | 40 | 7500 | |||||
TAT50015 | Steel | 25 | 5000 | 240 | 660 (26) | 381 (15) | 51 (2) |
TAT50016 | 40 | 7500 | |||||
Ordering Example: TAT50011, 5000 watts immersion heater, 240 Vac. |