Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper L-Shaped Immersion Heater Over the Side Clean Water

Over-the-side Immersion Heaters for Clean Water Applications

$3,403.00

Item# TLC-318A-048/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,403.00
5-9 $3,232.85
10-24 $3,164.79
25-49 $3,028.67
50-99 $2,960.61
100+ $2,892.55

In stock

Lead Time (If not in stock): 6 weeks
Over-the-side Immersion Heaters for Clean Water Applications TLC-318A-048/240V TLC-318A-048/240V
  • Copper Sheath Heating Elements
  • Monel Riser and Junction Box
  • 120, 240, 480 V, 1 & 3 Phase
  • 2 to 18 kW

TLC-318A-048/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Riser Length
Power
Supply Voltage
Supply Voltage Type
Features
Form Factor
Power Density
Heated Medium
Sheath Material
Enclosure Type


FEATURES
These heaters are lightweight and portable and provide convenient solutions to many heating applications. TLC Series heaters have two or three straight heating elements, while KTLC Series heaters have two or three curved heating elements.

APPLICATIONS
For clean water heating applications (pH 6 to 8).

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



kW Riser (A)
in (cm)
Straight Elements Curved Elements Wt.
Ib (kg)
Min. Tank
Clearance (B)--in (cm)
Model No. Min. Tank
Clearance (B)--in (cm)
Model No.
Two Elements — Copper, 40 W/in.2
236 (91)12 1/4 (31)TLC-220A-036/120V10 5/8 (27)KTLC-220A-036/120V7 (3)
236 (91)12 1/4 (31)TLC-220A-036/*10 5/8 (27)KTLC-220A-036/*7 (3)
436 (91)22 1/4 (57)TLC-240A-036/120V13 3/4 (35)KTLC-240A-036/120V9 (4)
436 (91)22 1/4 (57)TLC-240A-036/*13 3/4 (35)KTLC-240A-036/*9 (4)
636 (91)29 1/2 (75)TLC-260A-036/*16 1/8 (41)KTLC-260A-036/*9 (4)
648 (121)29 1/2 (75)TLC-260TI-048/240V11 (5)
836 (91)37 3/8 (95)TLC-280A-036/*18 5/8 (47)KTLC-280A-036/*11 (5)
1048 (121)45 (103)TLC-210A-048/*21 1/4 (54)KTLC-210A-048/*14 (6)
1248 (121)52 1/2 (133)TLC-212A-048/*23 1/2 (59)KTLC-212A-048/*16 (7)
Three Elements — Copper, 40 W/in2
336 (91)12 1/4 (31)TLC-330A-036/120V10 5/8 (27)KTLC-330A-036/120V12 (5)
336 (91)12 1/4 (31)TLC-330A-036/240V/**10 5/8 (27)KTLC-330A-036/240V/**12 (5)
336 (91)12 1/4 (31)TLC-330A-036/480V/**10 5/8 (27)KTLC-330A-036/480V/**12 (5)
636 (91)22 1/4 (57)TLC-360A-036/120V13 3/4 (35)KTLC-360A-036/120V12 (5)
636 (91)22 1/4 (57)TLC-360A-036/240V/**13 3/4 (35)KTLC-360A-036/240V/**12 (5)
636 (91)22 1/4 (57)TLC-360A-036/480V/**13 3/4 (35)KTLC-360A-036/480V/**12 (5)
936 (91)29 1/2 (75)TLC-390A-036/240V/**16 1/8 (41)KTLC-390A-036/240V/**13 (6)
936 (91)29 1/2 (75)TLC-390A-036/480V/**16 1/8 (41)KTLC-390A-036/480V/**13 (6)
1248 (121)37 3/8 (95)TLC-312A-048/240V/**18 5/8 (47)KTLC-312A-048/240V/**16 (8)
1248 (121)37 3/8 (95)TLC-312A-048/480V/**18 5/8 (47)KTLC-312A-048/480V/**16 (8)
1548 (121)45 (103)TLC-315A-048/240V/**21 1/4 (54)KTLC-315A-048/240V/**17 (8)
1548 (121)45 (103)TLC-315A-048/480V/**21 1/4 (54)KTLC-315A-048/480V/**17 (8)
1848 (121)52 1/2 (133)TLC-318A-048/240V/**23 1/2 (60)KTLC-318A-048/240V/**18 (8)
1848 (121)52 1/2 (133)TLC-318A-048/480V/**23 1/2 (60)KTLC-318A-048/480V/**18 (8)
* Designate voltage, i.e. insert 240 for 240 for 480 for 480 V.
** Add the suffix “3P” to the model number for 3 phase power.
Optional thermostat kits are available to fit into heater terminal box. See page F-73
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration