Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Steel L-Shaped Immersion Heater Over the Side

Over The Side Immersion Heaters for Medium Oils

$1,839.00

Item# TLO-330A-036/480V/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,839.00
5-9 $1,747.05
10-24 $1,710.27
25-49 $1,636.71
50-99 $1,599.93
100+ $1,563.15

In stock

Lead Time (If not in stock): 6 weeks
Over The Side Immersion Heaters for Medium Oils TLO-330A-036/480V/3P TLO-330A-036/480V/3P
  • 2 to 10 kW
  • 120, 240, 480 V, 1 & 3 Phase
  • Heavy Duty Steel Heating Elements, Riser and Junction Box
  • Optional Thermostat Kits are Available to Fit into Terminal Box

TLO-330A-036/480V/3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Riser Length
Power
Supply Voltage
Supply Voltage Type
Features
Form Factor
Power Density
Heated Medium
Sheath Material


FEATURES
Tubular heating elements are brazed into a junction box. All wetted parts of TLO & KTLO Series heaters are steel. Sludge legs (to keep heated portion of the unit off the bottom of the tank) are standard.

APPLICATIONS
Medium weight oils, alkali, soaking cleaners, degreasing solutions, caustics, solvent type oils, heat transfer fluids.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



kW Riser (A)
in (cm)
Straight Elements Curved Elements Wt.
Lb (kg)
Min. Tank
Clearance (B)--in (cm)
Model No. Min. Tank
Clearance (B)--in (cm)
Model No.
Two Elements — Steel, 20 W/in.2
236 (91)22 1/4 (57)TLO-220A-036/120V13 3/4 (35)KTLO-220A-036/120V9 (4)
236 (91)22 1/4 (57)TLO-220A-036/*13 3/4 (35)KTLO-220A-036/*9 (4)
336 (91)29 1/2 (75)TLO-230A-036/120V16 1/8 (41)KTLO-230A-036/120V10 (5)
336 (91)29 1/24 (75)TLO-230A-036/*16 1/8 (35)KTLO-230A-036/*10 (5)
548 (121)45 (103)TLO-250A-048/120V21 1/4 (57)KTLO-250A-048/120V10 (5)
548 (121)45 (103)TLO-250A-048/*21 1/4 (57)KTLO-250A-048/*12 (5)
648 (121)52 1/2 (133)TLO-260A-048/*23 1/2 (59)KTLO-260A-048/*13 (6)
748 (121)56 1/2 (144)TLO-260A-048/*24 7/8 (59)KTLO-260A-048/*14 (7)
Three Elements — Steel, 20 W/in2
336 (91)22 1/4 (57)TLO-330A-036/120V13 3/4 (35)KTLO-330A-036/120V12 (4)
336 (91)22 1/4 (57)TLO-330A-036/240V/**13 3/4 (35)KTLO-330A-036/240V/**12 (4)
336 (91)22 1/4 (57)TLO-330A-036/480V/**13 3/4 (35)KTLO-330A-036/480V/**12 (4)
4.536 (91)29 1/2 (75)TLO-345A-036/120V16 1/8 (41)KTLO-345A-036/120V13 (6)
4.536 (91)29 1/2 (75)TLO-345A-036/240V/**16 1/8 (41)KTLO-345A-036/240V/**13 (6)
4.536 (91)29 1/2 (75)TLO-345A-036/480V/**16 1/8 (41)KTLO-345A-036/480V/**13 (6)
648 (121)37 3/8 (95)TLO-360A-048/120V18 5/8 (47)KTLO-360A-048/120V13 (6)
648 (121)37 3/8 (95)TLO-360A-048/240V/**18 5/8 (47)KTLO-360A-048/240V/**13 (6)
648 (121)37 3/8 (95)TLO-360A-048/480V/**18 5/8 (47)KTLO-360A-048/480V/**13 (6)
7.548 (121)45 (103)TLO-375A-048/120V21 1/4 (54)KTLO-375A-048/120V14 (6)
7.548 (121)45 (103)TLO-375A-048/240V/**21 1/4 (54)KTLO-375A-048/240V/**14 (6)
7.548 (121)45 (103)TLO-375A-048/480V/**21 1/4 (54)KTLO-375A-048/480V/**14 (6)
948 (121)52 1/2 (133)TLO-390A-048/240V/**23 1/2 (60)KTLO-390A-048/240V/**15 (7)
948 (121)52 1/2 (133)TLO-390A-048/480V/**23 1/2 (60)KTLO-390A-048/480V/**15 (7)
1048 (121)56 1/2 (145)TLO-310A-048/240V/**24 7/8 (63)KTLO-310A-048/240V/**16 (7)
1048 (121)56 1/2 (145)TLO-310A-048/480V/**24 7/8 (63)KTLO-310A-048/480V/**16 (7)
* Designate voltage, i.e. insert 240 for 240 V or 480 for 480 V.
** Add the suffix “3P” to the model number for 3 phase power.
Optional thermostat kits are available to fit into heater terminal box.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I couldn't find data on fixing of KTLO-360A-048/240. The heater dimension sketch and installation guide. Could you please send it.

Asked by: Anup
Hi Anup Thank you for the inquiry. Please email this request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-04-15
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TLO-330A-036-480V-3P, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
Immersion Heater Accessories
$441.21
0 In Stock
en-US
en
Save Configuration