Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $8,892.00 |
5-9 | $8,447.40 |
10-24 | $8,269.56 |
25-49 | $7,913.88 |
50-99 | $7,736.04 |
100+ | $7,558.20 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
kW | Volts | Circ. | Phase | Dim. B in. (cm) | E1 General Purpose Encl.1 Model No. | Wt. lbs. (kg) | Dim. N in. (cm) |
3 Inch-150 Lb. SS Flange — 45 W/in2 | |||||||
6 | 240 | 1 | 3 | 18 1/16 (46) | TMIS-3065/240V/3P | 16 (7) | 1 (2.54) |
6 | 480 | 1 | 3 | 18 1/16 (46) | TMIS-3065/480V/3P | 16 (7) | 1 (2.54) |
12 | 240 | 1 | 3 | 33 1/16 (84) | TMIS-3125/240V/3P | 18 (8) | 1 (2.54) |
12 | 480 | 1 | 3 | 33 1/16 (84) | TMIS-3125/480V/3P | 18 (8) | 1 (2.54) |
18 | 240 | 1 | 3 | 48 1/16 (122) | TMIS-3185/240V/3P | 21 (10) | 1 (2.54) |
18 | 480 | 1 | 3 | 48 1/16 (122) | TMIS-3185/480V/3P | 21 (10) | 1 (2.54) |
5 Inch-150 Lb. SS Flange — 45 W/in2 | |||||||
24 | 240 | 2 | 3 | 33 1/16 (84) | TMIS-6245/240V/3P | 37 (17) | 1 (2.54) |
24 | 480 | 1 | 3 | 33 1/16 (84) | TMIS-6245/480V/3P | 37 (17) | 1 (2.54) |
30 | 240 | 2 | 3 | 40 9/16 (103) | TMIS-6305/240V/3P | 40 (18) | 1 (2.54) |
30 | 480 | 1 | 3 | 40 9/16 (103) | TMIS-6305/480V/3P | 40 (18) | 1 (2.54) |
40 | 240 | 2 | 3 | 52 1/16 (132) | TMIS-6405/240V/3P | 51 (23) | 1 (2.54) |
40 | 480 | 1 | 3 | 52 1/16 (132) | TMIS-6405/480V/3P | 51 (23) | 1 (2.54) |
50 | 240 | 2 | 3 | 65 1/16 (165) | TMIS-6505/240V/3P | 64 (29) | 1 (2.54) |
50 | 480 | 1 | 3 | 65 1/16 (165) | TMIS-6505/480V/3P | 64 (29) | 1 (2.54) |
kW | Circ. | Dim. B in. (cm) | Wt. lbs. (kg) | E-1 General Purpose Encl.1 Model No. | Dim. N in. (cm) | E-2 Moisture Tight/Explosion Res.Encl.2 Model No. | Dim. N in. (cm) |
3 Inch-150 Ibs. Steel Flange, 3 Steel Sheath Elements — 23 W/in2 | |||||||
3 | 1 | 18 1/16 (46) | 16 (7) | TMO-3035/240V/* | 1 (3) | TMO-3035E2/240V/* | 3/4 (2) |
3 | 1 | 18 1/16 (46) | 16 (7) | TMO-3035/480V/* | 1 (3) | TMO-3035E2/480V/* | 3/4 (2) |
4.5 | 1 | 25 3/16 (64) | 17 (8) | TMO-3045/240V/* | 1 (3) | TMO-3045E2/240V/* | 3/4 (2) |
4.5 | 1 | 25 3/16 (64) | 17 (8) | TMO-3045/480V/* | 1 (3) | TMO-3045E2/480V/* | 3/4 (2) |
6 | 1 | 33 1/16 (84) | 18 (8) | TMO-3065/240V/* | 1(3) | TMO-3065E2/240V | 3/4 (2) |
6 | 1 | 33 1/16 (84) | 18 (8) | TMO-3065/480V/* | 1 (3) | TMO-3065E2/240V/3P | 3/4 (2) |
7.5 | 1 | 40 9/16 (103) | 20 (9) | TMO-3075/480V/* | 1 (3) | TMO-3075E2/480V/* | 3/4 (2) |
9 | 1 | 48 1/16 (122) | 21(10) | TMO-3095/240V/* | 1 (3) | TMO-3095E2/240V | 3/4 (2) |
9 | 1 | 48 1/16 (122) | 21(10) | TMO-3095/480V/* | 1(3) | TMO-3095E2/240V/3P | 3/4 (2) |
kW | Circ. & Ph. | Dim. B in. (cm) | Wt. lbs. (kg) | General Purpose Encl.1 Model No. | Dim. N in. (cm) | E-3 Explosion Res. Encl.2 Model No. | Dim. N in. (cm) | E-4 Moisture Res.Encl.11 Model No. | Dim. N in. (cm) |
5 Inch-150 Lb. Steel Flange, 6 Steel Sheath Elements — 23 W/in2 | |||||||||
6 | 1-3 | 18 1/16 (46) | 27 (12) | †TMO-6065/**/3P | 1 (3) | TMO-6065E3/**/3P | 1 1/2 (4) | TMO-6065E4/**/3P | 1 (3) |
7.5 | 1-3 | 19 3/16 (50) | 30 (14) | †TMO-6075/**/3P | 1 (3) | TMO-6075E3/**/3P | 1 1/2 (4) | TMO-6075E4/**/3P | 1 (3) |
9 | 1-3 | 25 3/16 (64) | 32 (15) | †TMO-6095/**/3P | 1 (3) | TMO-6095E3/**/3P | 1 1/2 (4) | TMO-6095E4/**/3P | 1 (3) |
12 | 1-3 | 33 1/16 (84) | 33 (15) | †TMO-6125/**/3P | 1 (3) | TMO-6125E3/**/3P | 1 1/2 (4) | TMO-6125E4/**/3P | 1 (3) |
15 | 1-3 | 40 9/16 (103) | 35 (16) | †TMO-6155/**/3P | 1 (3) | TMO-6155E3/**/3P | 1 1/2 (4) | TMO-6155E4/**/3P | 1 (3) |
20 | 2-3 | 52 1/16 (132) | 38 (17) | †TMO-6205/240V/3P | 1 (3) | TMO-6205E3/240V/3P | 1 1/2 (4) | TMO-6205E4/240V/3P | 1 (3) |
20 | 1-3 | 52 1/16 (132) | 38 (17) | †TMO-6205/480V/3P | 1 (3) | TMO-6205E3/480V/3P | 1 1/2 (4) | TMO-6205E4/480V/3P | 1 (3) |
25 | 2-3 | 65 1/16 (165) | 42 (19) | TMO-6255/240V/3P | 1 (3) | TMO-6255E3/240V/3P | 1 1/2 (4) | TMO-6255E4/240V/3P | 1 (3) |
25 | 1-3 | 65 1/16 (165) | 42 (19) | TMO-6255/480V/3P | 1 (3) | TMO-6255E3/480V/3P | 1 1/2 (4) | TMO-6255E4/480V/3P | 1 (3) |
30 | 2-3 | 78 1/16 (198) | 46 (21) | TMO-6305/240V/3P | 1 (3) | TMO-6305E3/240V/3P | 1 1/2 (4) | TMO-6305E4/240V/3P | 1 (3) |
30 | 1-3 | 78 1/16 (198) | 46 (21) | TMO-6305/480V/3P | 1 (3) | TMO-6305E3/480V/3P | 1 1/2 (4) | TMO-6305E4/480V/3P | 1 (3) |
6 Inch-150 Lb. Steel Flange, 12 Steel Sheath Elements — 23 W/in2 | |||||||||
18 | 2-3 | 25 1/8 (64) | 67 (30) | TMO-1218/240V/3P | 1 (3) | TMO-1218E3/240V/3P | 1 1/2 (4) | TMO-1218E4/240V/3P | 1 1/2 (4) |
18 | 2-3 | 25 1/8 (64) | 67 (30) | TMO-1218/480V/3P | 1 (3) | TMO-1218E3/480V/3P | 1 1/2 (4) | TMO-1218E4/480V/3P | 1 1/2 (4) |
24 | 2-3 | 33 (84) | 76 (34) | TMO-1224/240V/3P | 2 (5) | TMO-1224E3/240V/3P | 1 1/2 (4) | TMO-1224E4/240V/3P | 1 1/2 (4) |
24 | 2-3 | 33 (84) | 76 (34) | TMO-1224/480V/3P | 1 (3) | TMO-1224E3/480V/3P | 1 1/2 (4) | TMO-1224E4/480V/3P | 1 1/2 (4) |
30 | 2-3 | 40 1/2 (103) | 84 (38) | TMO-1230/240V/3P | 2 (5) | TMO-1230E3/240V/3P | 1 1/2 (4) | TMO-1230E4/240V/3P | 1 1/2 (4) |
30 | 2-3 | 40 1/2 (103) | 84 (38) | TMO-1230/480V/3P | 1 (3) | TMO-1230E3/480V/3P | 1 1/2 (4) | TMO-1230E4/480V/3P | 1 1/2 (4) |
36 | 2-3 | 48 (122) | 111 (50) | TMO-1236/240V/3P | 2 (5) | TMO-1236E3/240V/3P | 1 1/2 (4) | TMO-1236E4/240V/3P | 1 1/2 (4) |
36 | 2-3 | 48 (122) | 111 (50) | TMO-1236/480V/3P | 1 (3) | TMO-1236E3/480V/3P | 1 1/2 (4) | TMO-1236E4/480V/3P | 1 1/2 (4) |
8 Inch-150 Lb. Steel Flange, 18 Steel Sheath Elements — 23 W/in2 | |||||||||
30 | 3-3 | 32 7/8 (84) | 112 (51) | TMO-1830R1/**/3P | 1 (3) | TMO-1830R1E3/**/3P | 3/4 (2) | TMO-1830R1E4/**/3P | 1 1/2 (4) |
40 | 3-3 | 43 11/16 (111) | 125 (57) | TMO-1840R1/**/3P | 1 (3) | TMO-1840R1E3/**/3P | 3/4 (2) | TMO-1840R1E4/**/3P | 1 1/2 (4) |
50 | 3-3 | 51 7/8 (132) | 130 (59) | TMO-1850R1/240V/3P | 1 (3) | TMO-1850R1E3/240V/3P | 1 (3) | TMO-1850R1E4/240V/3P | 1 1/2 (4) |
50 | 3-3 | 51 7/8(132) | 130 (59) | TMO-1850R1/480V/3P | 1 (3) | TMO-1850R1E3/480V/3P | 3/4 (2) | TMO-1850R1E4/480V/3P | 1 1/2 (4) |
80 | 3-3 | 78 7/8 (200) | 147 (67) | TMO-1880R1/240V/3P | 1 1/4 (3) | TMO-1880R1E3/240V/3P | 1 1/4(3) | TMO-1880R1E4/240V/3P | 1 1/2 (4) |
80 | 3-3 | 78 7/8 (200) | 147 (67) | TMO-1880R1/480V/3P | 1 (3) | TMO-1880R1E3/480V/3P | 3/4 (2) | TMO-1880R1E4/480V/3P | 1 1/2 (4) |