text.skipToContent text.skipToNavigation

Alert: USA offices will be closed Monday 1/20/2020 for Martin Luther King Jr. Day.
Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Flanged Immersion Heaters with Custom Size and Shape Flanges, 2 1/2" Square Flange Standard, 120, 240 Vac Power, 1 Phase

$46.17

Item# TPN01167

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $46.17
5-9 $43.86
10-24 $42.94
25-49 $41.09
50-99 $40.17
100+ $39.24

In stock

Lead Time ( If not in Stock): 4 weeks

Flanged Immersion Heaters with Custom Size and Shape Flanges, 2 1/2" Square Flange Standard, 120, 240 Vac Power, 1 Phase TPN01167 TPN01167
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 108ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Hot Air Dryers
  • Dehumidifying Dryers
  • Heat Exchange Systems
  • Water and Water Solutions
  • Steam Tables
  • Air Heating

Product info

Form Factor
Flanged Immersion
Connection Type
2 1/2" Square
Heating Element Length
12 5⁄16"
Power
3 kW
Power Density
70 W/in2
Supply Voltage
240V
Supply Voltage Type
3 Phase
Heated Medium
Water
Sheath Material
Incoloy
Enclosure Type
Electrical Enclosure
Flange
2 1⁄2" Square Steel

Product Specs

Custom Immersion Heaters
This design consists of tubular heating elements silver brazed or TIG welded to a flange cut from steel or stainless steel plate. Flange plate size, thickness and shape are determined by the application. A fiber gasket is supplied with each heater. This type construction also lends itself to be easily and economically engineered into new equipment.

Model No. KW Immersed Length
120V 240V mm inch
TPN01484 1.0 235 914
TPN01485 TPN01486 1.25 279 11
TPN01487 TPN01488   1.5 187 738
TPN01489 TPN01490 2.0 279 9
TPN01491 2.5 273 1034
TPN01167 3.0 313 12516
TPN01492 3.5 349 1334
TPN01493 4.0 400 1534
TPN01494 4.5 413 1614
TPN01287 5.0 483 19
Ordering Example: TPN01167, 3 KW, 240 Vac, 3 phase flanged immersion heater.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 113ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration