text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

Variable Material Immersion Heater Variable NPT Oil

Screw Plug Immersion Heaters

$148.20

Item# TSP01632

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $148.20
5-9 $140.79
10-24 $137.83
25-49 $131.90
50-99 $128.93
100+ $125.97

In stock

Lead Time ( If not in Stock): 8 weeks

Screw Plug Immersion Heaters TSP01632 TSP01632
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Stainless Steel, Brass or Steel Screw Plugs
  • Four Standard Screw Plug Sizes—25.4 mm (1"), 31.8 mm (11/4"), 50.8 mm (2"), 63.5 mm (21/2")
  • Recompacted Element Bends Restore Insulation Resistance after Forming
  • Thermowell for Optional Bulb and Capillary Thermostat, RTD or Thermocouple Probe
  • Corrosion-Resistant Electrical Wiring Hardware
  • Four Standard Sheath Materials—Copper, Steel, 316 Stainless Steel and Incoloy® 800
  • NEMA 1 Round Terminal Housing
  • Silicone Resin Element Seal Standard

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Connection Type
Heating Element Length
Power
Power Density
Supply Voltage
Supply Voltage Type
Heated Medium
Sheath Material
Enclosure Type


Product Specs

Description

Screw plug immersion heaters consist of tubular elements welded or brazed into a threaded screw plug which can then be inserted into a threaded opening in a tank wall or through a mating full or half coupling. Need Customer Assistance? We take pride in our record of working with our customers to develop the right heater for the job. Call OMEGA with your requirements. OMEGA screw plug immersion heaters are UL recognized and CSA certified in many design variations. The UL file numbers are E90771 (CCN UBJY2/8) for heaters not containing a thermostat and E234452 (CNN KSXF2) for heaters used in water based solutions that include a thermostat. OMEGA’s equivalent CSA file number is 043099. If you require UL, CSA, or other NRTL agency approvals, please specify when ordering.

23 watts/in2 (3.6 watts/cm2)—Typical Applications: Lightweight Oils, Degreasing Solutions and Heat Transfer Oils
Model Number Nominal Pipe Size Immersed Length KW Approximate Net Weight
120V-1Ph 120/240V 240V-1Ph 240V-3Ph 240/480V 480V-3Ph inch mm lbs kgs
TSP01632 TSP01633 1 NPT 1 element 612 165 0.25 2 1
TSP01634 TSP01635 778 200 0.3 2 1
TSP01636 TSP01637 914 235 0.35 2 1
TSP01638 TSP01639 938 238 0.5 2 1
TSP01640 TSP01641 1312 343 0.75 3 1
TSP01642 TSP01643 1634 425 1 3 1
TSP01644 TSP01645 2334 603 1.5 3 1
TSP01646 114  NPT 2 elements 638 162 0.5 3 1
TSP01647 878 225 0.7 3 1
TSP01648 10116 256 0.75 4 2
TSP01649 1234 324 1 4 2
TSP01650 1938 492 1.5 4 2
TSP01651 2538 645 2 5 2
TSP01652 3678 937 3 5 2
TSP01653 TSP01654 2 NPT 2 elements 912 241 1 5 2
TSP01655 TSP01656 1312 343 1.5 5 2
TSP01657 TSP01658 1712 445 2 6 3
TSP01659 TSP01660 2012 521 2.5 6 3
TSP01661 TSP01662 25 635 3 6 3
TSP01663 TSP01664 3212 826 4 7 3
TSP01665 TSP01666 40 1016 5 8 4
TSP01667 4712 1207 6 8 4
TSP01668 TSP01669 TSP01670* 2 NPT 3 elements 912 241 1.5 5 2
TSP01671 TSP01672 TSP01673* 1712 445 3 6 3
TSP01674 TSP01675 TSP01676 22 559 3.75 7 3
TSP01677 TSP01678 TSP01679 25 635 4.5 7 3
TSP01680 TSP01681 3212 826 6 8 4
TSP01682 TSP01683 40 1016 7.5 9 4
TSP01684 TSP01685 4712 1207 9 10 5
TSP01686 TSP01687 64 1626 12.5 12 5
TSP01688 TSP01689 TSP01690* 212 NPT 3 elements 1714 438 3 8 4
TSP01691 TSP01692 TSP01693 19116 484 3.75 8 4
TSP01694 TSP01695 TSP01696 2434 629 4.5 9 4
TSP01697 TSP01698 3214 819 6 11 5
TSP01699 TSP01700 3934 1010 7.5 12 5
TSP01701 TSP01702 4714 1200 9 13 6
TSP01703 TSP01704 6334 1619 12.5 16 7
TSP01705 TSP01706 7614 1937 15 18 8
Note: Dual-voltage heaters are 1-phase and are wired for the higher voltage unless otherwise specified.
* 3-phase only. Other 3-phase heaters are convertible to 1-phase.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration