Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Curved Faced Ceramic Heaters 1420°F Max and 0.5 kW Max

Curved Face Ceramic Radiant Heaters 60 x 122 mm (2.36 x 4.80")

$72.96

Item# CRC00015

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $72.96
10-24 $69.31
25-49 $67.85
50-99 $64.93
100-199 $63.48
200+ $62.02

In stock

Lead Time (If not in stock): 9 weeks
Curved Face Ceramic Radiant Heaters 60 x 122 mm (2.36 x 4.80") CRC00015 CRC00015
  • 5 Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
  • Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
  • Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
  • Standard Stocked Voltage: 120 or 220/240V as Noted Other Voltages are Available

CRC00015 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Supply Voltage
Maximum Operating Temperature
Color
Heater Shape


  • Output Wavelength 2.5 to 6 m
Easiest Replacement of Heaters in the Industry E-Mitters are easily replaced by removing the top cover. Wiring entrance side covers are not affected. The heater lead wires are insulated with ceramic beads and connected to ceramic terminal blocks. Heaters can be wired to function individually or grouped into heating zones.

Model Number Wattage Voltage Color Watt Density* Heater Body Temperature** (Typical Operating)
Without Thermocouple Standard Type K Thermocouple With Type J Thermocouple
(Watts/ in2) (Watts/ cm2) °F °C
CRC10005 CRC10007 125 220/240 Rose to Grey 10.80 1.67 756 402
CRC00005 CRC00007 125 220/240 White 10.80 1.67 756 402
CRC10013 CRC10015 200 220/240 Rose to Grey 17.27 2.68 942 506
CRC00013 CRC00015 200 220/240 White 17.27 2.68 942 506
CRC10018 CRC10020 325 120 Rose to Grey 28.07 4.35 1156 624
CRC00018 CRC00020 325 120 White 28.07 4.35 1156 624
CRC10021 CRC10023 325 220/240 Rose to Grey 28.07 4.35 1156 624
CRC00021 CRC00023 325 220/240 White 28.07 4.35 1156 624
CRC10064 CRC10140 CRC10014 325 480 Rose to Grey 28.07 4.35 1156 624
CRC00064 CRC00140 325 480 White 28.07 4.35 1156 624
CRC10024 CRC10026 500 120 Rose to Grey 43.18 6.69 1420 771
CRC00024 CRC00026 500 120 White 43.18 6.69 1420 771
CRC10027 CRC10029 500 220/240 Rose to Grey 43.18 6.69 1420 771
CRC00027 CRC00029 500 220/240 White 43.18 6.69 1420 771
CRC10066 CRC10141 500 480 Rose to Grey 43.18 6.69 1420 771
* Watt density calculated using heater face surface area.
** E-Mitter [operating in 22°C (72°F) ambient] body temperature measured with internal thermocouple.
*** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (µm).
Ordering Example: CRC10007, radiant heater with K thermocouple, 125 watts, 220/240 Vac rose to grey.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration