Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $1,234.86 |
5-9 | $1,173.12 |
10-24 | $1,148.42 |
25-49 | $1,099.03 |
50-99 | $1,074.33 |
100+ | $1,049.63 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Watts | Volts | Dimensions in cm (") | Without Vestibules Model No. | With Vestibules Model No. | |||
A DIM | B DIM | C DIM | D DIM | ||||
220 | 60 | 15 (6) | 8 (3) | 2 (0.75) | 0.6 (0.25) | CRFC-756/60-A | CRFC-756/60-C-A |
440 | 120 | 30 (12) | 8 (3) | 2 (0.75) | 0.6 (0.25) | CRFC-7512/120-A | CRFC-7512/120-C-A |
250 | 60 | 15 (6) | 8 (3) | 3 (1) | 1 (0.5) | CRFC-16/60-A | CRFC-16/60-C-A |
500 | 120 | 30 (12) | 8 (3) | 3 (1) | 1 (0.5) | CRFC-112/120-A | CRFC-112/120-C-A |
300 | 60 | 15 (6) | 8 (3) | 3 (1.25) | 2 (0.75) | CRFC-1256/60-A | CRFC-1256/60-C-A |
600 | 120 | 30 (12) | 8 (3) | 3 (1.25) | 2 (0.75) | CRFC-12512/120-A | CRFC-12512/120-C- |
350 | 60 | 15 (6) | 9 (3.5) | 4 (1.5) | 3 (1) | CRFC-156/60-A | CRFC-156/60-C-A |
650 | 120 | 30 (12) | 9 (3.5) | 4 (1.5) | 3 (1) | CRFC-1512/120-A | CRFC-1512/120-C-A |
435 | 120 | 15 (6) | 10 (4) | 5 (2) | 4 (1.5) | CRFC-26/120-A | CRFC-26/120-C-A |
870 | 120 | 30 (12) | 10 (4) | 5 (2) | 4 (1.5) | CRFC-212/120-A | CRFC-212/120-C-A |
700 | 115 | 15 (6) | 13 (5) | 8 (3) | 5 (2) | CRFC-36/115-A | CRFC-36/115-C-A |
1400 | 240 | 30 (12) | 13 (5) | 8 (3) | 5 (2) | CRFC-312/240-A | CRFC-312/240-C-A |
2100 | 240 | 46 (18) | 13 (5) | 8 (3) | 5 (2) | CRFC-318/240-A | CRFC-318/240-C-A |
900 | 240 | 15 (6) | 18 (7) | 10 (4) | 6 (2.5) | CRFC-46/240-A | CRFC-46/240-C-A |
1800 | 240 | 30 (12) | 18 (7) | 10 (4) | 6 (2.5) | CRFC-412/240-A | CRFC-412/240-C-A |
2700 | 240 | 46 (18) | 18 (7) | 10 (4) | 6 (2.5) | CRFC-418/240-A | CRFC-418/240-C-A |
1130 | 240 | 15 (6) | 23 (9) | 13 (5) | 9 (3.5) | CRFC-56/240-A | CRFC-56/240-C-A |
2260 | 240 | 30 (12) | 23 (9) | 13 (5) | 9 (3.5) | CRFC-512/240-A | CRFC-512/240-C-A |
3390 | 240** | 46 (18) | 23 (9) | 13 (5) | 9 (3.5) | CRFC-518/240-A | CRFC-518/240-C-A |
4520 | 240** | 61 (24) | 23 (9) | 13 (5) | 9 (3.5) | CRFC-524/240-A | CRFC-524/240-C-A |
1350 | 240 | 15 (6) | 25 (10) | 15 (6) | 11 (4.5) | CRFC-66/240-A | CRFC-66/240-C-A |
2700 | 240** | 30 (12) | 25 (10) | 15 (6) | 11 (4.5) | CRFC-612/240-A | CRFC-612/240-C-A |
4000 | 240** | 46 (18) | 25 (10) | 15 (6) | 11 (4.5) | CRFC-618/240-A | CRFC-618/240-C-A |