Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $74.02 |
10-24 | $70.32 |
25-49 | $68.84 |
50-99 | $65.88 |
100-199 | $64.40 |
200+ | $62.92 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model Number | Wattage | Voltage | Color | Watt Density* | Heater Body Temperature** (Typical Operating) | |||
---|---|---|---|---|---|---|---|---|
Without Thermocouple | Standard Type K Thermocouple | |||||||
Watts/in2 | Watts/cm2 | °F | °C | |||||
CRM10008 | CRM10011 | 425 | 120 | Rose to Grey | 27.44 | 4.25 | 1144 | 618 |
CRM00008 | CRM00011 | 425 | 120 | White | 27.44 | 4.25 | 1144 | 618 |
CRM10009 | CRM10012 | 500 | 120 | Rose to Grey | 32.28 | 5.00 | 1239 | 671 |
CRM00009 | CRM00012 | 500 | 120 | White | 32.28 | 5.00 | 1239 | 671 |
CRM10010 | CRM10013 | 600 | 220/240 | Rose to Grey | 38.74 | 6.00 | 1360 | 738 |
CRM00010 | CRM00013 | 600 | 220/240 | White | 38.74 | 6.00 | 1360 | 738 |
* Watt density calculated using heater face surface area. ** E-Mitter heater body temperature as measured with internal thermocouple when mounted face down in stock CRK reflector and operating in 22°C (72°F) room ambient. *** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (µm). Ordering Example: CRM10008, curved faced radiant heater, 428 W, 120 Vac, rose to grey. |