Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bulb Shaped Ceramic Heaters 1049°F Max and 0.25 kW Max

Series CRT E-Mitters Bulb Style Radiant Heater

$65.60

Item# CRT10103

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $65.60
10-24 $62.32
25-49 $61.01
50-99 $58.38
100-199 $57.07
200+ $55.76

In stock

Lead Time (If not in stock): 8 weeks
Series CRT E-Mitters Bulb Style Radiant Heater CRT10103 CRT10103
  • Prevent Moisture Accumulation and Freezing in Electrical Control Boxes
  • Prevent Moisture Accumulation, Mildew and Freezing in Clothes Lockers
  • Resistor Banks
  • Incubators

CRT10103 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Maximum Operating Temperature
Heater Shape
Color


Series CRT — Tube Shaped E-Mitter OMEGA’s Screw-In Bulb Series CRT E-Mitter is a hollow, tube-shaped ceramic heater ideally suited for wide area heating. Standard colors are metamorphing rose and straight white; optional are metamorphing yellow and straight black.

Model No. Wattage *Surface Temperature (Typical)
120V 240V °F °C
CRT10100 50 464 240
CRT10101 CRT10106 75 567 297
CRT10102 CRT10107 100 671 355
CRT10103 CRT10108 150 824 440
CRT10104 CRT10109 200 937 503
CRT10105 CRT10110 250 1049 565
* E-Mitter (operating in 22°C (72°F) ambient) surface temperature measured with a thermocouple.
Ordering Example: CRT10103, 150 W, bulb style radiant heater.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is there any PFTE in this bulb?

Asked by: Alveiren
It does not appear to have any PFTE but send your request to temp@omega.com so it can be researched.
Answered by: ANB ENG
Date published: 2020-07-03
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CRT10103, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration