text.skipToContent text.skipToNavigation

Radiant Panel Heaters 0.3 x 0.3 m (12 x 12")

$479.25

Item# CRP20046

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $479.25
5-9 $455.29
10-24 $445.70
25-49 $426.53
50-99 $416.95
100+ $407.36

In stock

Lead Time ( If not in Stock): 8 weeks

Radiant Panel Heaters 0.3 x 0.3 m (12 x 12") CRP20046 CRP20046
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Modular Panels
  • New Cost Effective and Self-Contained Ceramic Infrared Panel Heater
  • Offers Ease of Installation and Trouble-Free Performance
  • Standard Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Traditional White. Optional Colors are Metamorphing Rose (Cold) to Grey (Hot) and Black
  • Low Profile 20 gallon Aluminized Steel or Stainless Steel Housing
  • Watt Density Range: From 11 watts/in2 to 35 watts/in2

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Housing Material
Power Density


Product Specs

  • Maximum Operating Temperature 704°C (1300°F)
  • Minimum Operating Temperature 399°C (750°F)
  • Other Features Standard Colors are Metamorphing Yellow (Cold) to Orange (Hot)

Description

Aluminized Steel Housing with NEMA 1 Terminal Box (4 in2 x 21⁄8" deep)
120V 240V-1Ph 240V-3Ph 480V-1Ph 480V-3Ph