Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Black Ceramic Glass Radiant Infrared Panel Heater

High Temperature Ceran Glass-Faced Infared Panel Heaters

$802.19

Item# QG-062410

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $802.19
5-9 $762.08
10-24 $746.04
25-49 $713.95
50-99 $697.91
100+ $681.86

In stock

Lead Time (If not in stock): 5 weeks
High Temperature Ceran Glass-Faced Infared Panel Heaters QG-062410 QG-062410
  • Black Ceran Glass Emitter Face
  • 870°C(1600°F) Maximum Emitter Face Temperature
  • Output Wavelength Between 2.5 and 6 Microns
  • Three Watt Densities Available: 10, 15, and 20W/In2

QG-062410 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Features
Supply Voltage Type
Housing Material


  • Maximum Operating Temperature 870°C (1600°F)
  • Output Wavelength 2.5 to 6 microns
OMEGALUX™ QG Series heaters use a solid black Ceran™ glass as the emitter face. Maximum power output is 20 Watts/square inch with a maximum operating temperature of 870°C (1600°F) on the face. An optional thermowell from the back of the heater allows for a spring-loaded thermocouple to measure face temperature. This is the best way to use direct temperature control. The heater is available in sizes from 152 x 305 mm (6" x 12") up to 610 x 610 mm (24" x 24"). For medium power applications requiring a cleanable heater surface, the QG Series is ideal. For higher power applications, consider the OMEGALUX™ QC or QH Series heaters, which have a quartz emitter face. Heaters are assembled using screws as opposed to rivets, allowing for easy replacement of the glass in the field.

Note: QG Series heaters are intended for “radiant” heat. Never let material to be heated come in direct contact with the face of the heater. It is recommended that overtemperature control be used to prevent overheating.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel.

Width
cm (in.)
Length
cm (in.)
Wattage Voltage Phase Without Thermowell
Model No.
With Thermowell
Model No.
Weight
kg (lb)
10 W/in2
15 (6)30 (12)7201201QG-061210QG-061210-T1.8 (4)
15 (6)46 (18)1080120/2401QG-061810QG-061810-T2.7 (6)
15 (6)61 (24)1440120/2401QG-062410QG-062410-T3.6 (8)
30 (12)30 (12)1440120/2401QG-121210QG-121210-T3.6 (8)
30 (12)46 (18)2160240/4801QG-121810QG-121810-T5.4 (12)
30 (12)61 (24)2880240/4801QG-122410QG-122410-T6.8 (15)
61 (24)61 (24)5760240/4801QG-242410QG-242410-T6.8 (15)
15 W/in2
15 (6)30 (12)1080120/2401QG-061215QG-061215-T1.8 (4)
15 (6)46 (18)1620120/2401QG-061815QG-061815-T2.7 (6)
15 (6)61 (24)2160240/4801QG-062415QG-062415-T3.6 (8)
30 (12)30 (12)2160240/4801QG-121215QG-121215-T3.6 (8)
30 (12)46 (18)3240240/4801QG-121815QG-121815-T5.4 (12)
30 (12)61 (24)4320240/4801QG-122415QG-122415-T6.8 (15)
41 (16)61 (24)5760240/4801QG-162415QG-162415-T9.1 (20)
61 (24)61 (24)86402401QG-242415/240QG-242415/240-T6.8 (15)
61 (24)61 (24)86404801QG-242415/480QG-242415/480-T12.7 (28)
20 W/in2
15 (6)30 (12)1440120/2401QG-061220QG-061220-T1.8 (4)
15 (6)46 (18)2160240/4801QG-061820QG-061820-T2.7 (6)
15 (6)61 (24)2880240/4801QG-062420QG-062420-T3.6 (8)
30 (12)30 (12)2880240/4801QG-121220QG-121220-T3.6 (8)
30 (12)46 (18)4320240/4801QG-121820QG-121820-T5.4 (12)
30 (12)61 (24)5760240/4801QG-122420QG-122420-T6.8 (15)
41 (16)61 (24)7860240/4801QG-162420QG-162420-T9.1 (20)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration