Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $126.71 |
10-24 | $120.37 |
25-49 | $117.84 |
50-99 | $112.77 |
100-199 | $110.24 |
200+ | $107.70 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Single-Heat Element Chrome Steel Sheath Model No. | Three-Heat Element Chrome Steel Sheath Model No. | Dimensions-Inch (cm) | ||||
Watts | W/In2† | A | B | C | ||
A-203/* | A-20-33/* | 300 | 12 | 3 31/32 (10) | 1 11/16 (4) | 5/16 (8) |
A-204/* | A-20-34/* | 400 | 15 | 3 31/32 (10) | 1 11/16 (4) | 5/16 (8) |
A-205/* | A-20-35/* | 500 | 19 | 3 31/32 (10) | 1 11/16 (4) | 5/16 (8) |
A-304/* | A-30-34/* | 450 | 14 | 4 5/8 (12) | 2 1/4 (6) | 5/16 (8) |
A-305/* | A-30-35/* | 500 | 15 | 4 5/8 (12) | 2 1/4 (6) | 5/16 (8) |
A-306/* | A-30-36/* | 550 | 17 | 4 5/8 (12) | 2 1/4 (6) | 5/16 (8) |
A-405/* | A-40-35/* | 500 | 12 | 5 7/16 (14) | 3 (8) | 5/16 (8) |
A-406/* | A-40-36/* | 660 | 16 | 5 7/16 (14) | 3 (8) | 5/16 (8) |
A-407/* | A-40-37/* | 750 | 18 | 5 7/16 (14) | 3 (8) | 5/16 (8) |
A-504/* | A-50-34/* | 400 | 10 | 6 1/16 (15) | 4 5/16 (11) | 5/16 (8) |
A-505/* | A-50-35/* | 450 | 11 | 6 1/16 (15) | 4 5/16 (11) | 5/16 (8) |
A-506/* | A-50-36/* | 500 | 13 | 6 1/16 (15) | 4 5/16 (11) | 5/16 (8) |
A-656/* | A-65-36/* | 660 | 12 | 6 1/8 (16) | 3 (9) | 5/16 (8) |
A-657/* | A-65-37/* | 750 | 14 | 6 1/8 (16) | 3 (9) | 5/16 (8) |
A-651/* | A-65-31/* | 1000 | 19 | 6 1/8 (16) | 3 (9) | 5/16 (8) |
A-605/* | A-60-35/* | 500 | 11 | 6 19/32 (17) | 4 1/2 (11) | 5/16 (8) |
A-606/* | A-60-36/* | 660 | 14 | 6 19/32 (17) | 4 1/2 (11) | 5/16 (8) |
A-607/* | A-60-37/* | 750 | 16 | 6 19/32 (17) | 4 1/2 (11) | 5/16 (8) |
A-705/* | A-70-35/* | 550 | 9 | 7 7/16 (19) | 5 5/16 (13) | 5/16 (8) |
A-706/* | A-70-36/* | 660 | 11 | 7 7/16 (19) | 5 5/16 (13) | 5/16 (8) |
A-707/* | A-70-37/* | 750 | 13 | 7 7/16 (19) | 5 5/16 (13) | 5/16 (8) |
A-808/* | A-80-38/* | 880 | 14 | 8 3/8 (21) | 6 3/16 (16) | 5/16 (8) |
A-801/* | A-80-31/* | 1050 | 16 | 8 3/8 (21) | 6 3/16 (16) | 5/16 (8) |
A-802/* | A-80-32/* | 1250 | 19 | 8 3/8 (21) | 6 3/16 (16) | 5/16 (8) |
A-901/* | A-90-31/* | 1000 | 10 | 10 31/32 (28) | 8 1/2 (22) | 5/16 (8) |
A-902/* | A-90-32/* | 1500 | 16 | 10 31/32 (28) | 8 1/2 (22) | 5/16 (8) |
A-903/* | A-90-33/* | 1800 | 19 | 10 31/32 (28) | 8 1/2 (22) | 5/16 (8) |