Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $141.11 |
10-24 | $134.05 |
25-49 | $131.23 |
50-99 | $125.59 |
100-199 | $122.77 |
200+ | $119.94 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
CAUTION AND WARNING Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings. |
Model No. | Dimension-Inches (cm) | ||||||
Heated Length | Watts | W/In2† | Volts | Wt. Ib.(kg) | |||
A | B | C | |||||
NSA-711 | 7 1/16 (18) | 3 1/16 (8) | 5 5/16 (13) | 125 | 32 | 120 | .20 (.09) |
NSA-1013 | 10 11/16 (27) | 6 11/16 (17) | 8 5/16 (21) | 300 | 20 | 120 | .28 (.12) |
NSA-1123 | 11 1/8 (28) | 7 1/8 (18) | 9 3/8 (24) | 350 | 22 | 240 | .38 (.17) |
NSA-1422 | 13 3/4 (35) | 9 3/4 (24) | 12 (30) | 200 | 11 | 240 | .47(.21) |
NSA-1412 | 14 3/16 (36) | 10 3/16 (26) | 12 9/16 (32) | 200 | 7 | 120 | .49 (.45) |
NSA-1624 | 16 1/4 (41) | 12 1/4 (31) | 14 1/2 (37) | 400 | 19 | 240 | .56 (.25) |