Clear Polyester Strip Heater
Clear Strip Heater, 5 in x 4 in, 31.2 ΩQuantity | Price each |
---|---|
1-4 | $105.00 |
5-9 | $99.75 |
10-49 | $97.65 |
50-149 | $92.40 |
150-499 | $87.15 |
500+ | $79.80 |
Please add to cart to keep it or exit the configuration
- Uniform heat for best LCD Operation in the cold
- Maximum optical clarity
- Fine wire diameter for minimal obstruction
- Low mass and high watt density for fast warm-ups
- Low profile for flat interfaces with LCDs

Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Product Specs
Omega’s new Clear Heaters provide reliable heat for LCDs without blocking backlight. Most dot matrix LCDs lose sharpness and response speed below 0℃. Our clear heaters can keep your LCDs operating properly in temperatures below -55℃. They feature thin wire heating elements arranged in a non-inductive pattern between optical grade polyester sheets prevent shadowing for maximum optical clearity.
Manufactured with tight resistance tolerance to ensure repeatible wattage output for longer battery life and fast warm-ups in cold weather.
Optical clear heaters are ideal for defogging windows, handheld terminals and portable devices like military radios, card readers and ruggedized computers.