Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Chrome Steel Strip Heaters with 3 Terminals

STRIP HEATERS - 3 TERMINALS/3 HEAT

$388.27

Item# TH-43/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $388.27
10-24 $368.86
25-49 $361.09
50-99 $345.56
100-199 $337.79
200+ $330.03

In stock

Lead Time (If not in stock): 6 weeks
STRIP HEATERS - 3 TERMINALS/3 HEAT TH-43/240V TH-43/240V
  • 1 1/2" (3.8 cm)Wide
  • Rugged, Reliable Premium Quality
  • 400 to 3000 Watt
  • C.S.A. Certified

TH-43/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Strip Dimension
Form Factor
Sheath Material
Max. Temperature
Number of Mounting Holes
Termination


Three terminals split the total rated wattage into two equal circuits. By using a three-heat switch 1/4, 1/2 or full wattage may be obtained. Use the two equal circuits in parallel to obtain full wattage.

SPECIFICATION
Sheath Material: Chrome Steel
Max Sheath Temp: 1200°F
Power: 120 Vac or 240 Vac



Model No. Dimensions-Inches (cm) Watts W/In2† Wt. Lb.)
A B D
TH Series
TH-10/120V10 1/2 (27)9 1/2 (24)9 (23)40017.75 (0.3)
TH-12/*12 (30)11 (28)10 1/2 (27)50017.88 (0.4)
TH-15/*15 1/4 (39)14 1/2 (37)13 3/4 (35)750181.13 (0.5)
TH-18/*17 7/8 (45)16 7/8 (43)16 3/8 (42)1000201.38 (0.6)
TH-24/*23 3/4 (60)22 3/4 (60)22 1/4 (57)1250171.38 (0.6)
TH-30/*30 1/2 (77)29 3/8 (75)28 (71)1500162.38 (1.08)
TH-36/*35 7/8 (91)34 3/4 (88)33 3/8 (85)1750152.88 (1.3)
TH-43/*42 1/2 (108)41 3/8 (105)40 (102)1500113.38 (1.5)
TH-431/*42 1/2 (108)41 3/4 (106)40 (102)2000153.38 (1.5)
TH-48/*47 7/8 (122)46 3/4 (119)45 3/8 (115)1700113.70 (1.7)
TH-481/*47 7/8 (122)46 3/4 (119)45 3/8 (115)2250143.70 (1.7)
TH-54/*53 7/8 (137)52 3/4 (134)51 3/8 (130)2000114.12 (1.9)
TH-541/*53 7/8 (137)52 3/4 (134)51 3/8 (130)2500144.12 (1.9)
TH-64/*63 7/8 (162)62 3/4 (160)61 3/8 (156)2250104.85 (2.2)
TH-641/*63 7/8 (162)62 3/4 (160)61 3/8 (156)3000134.85 (2.2)
TH-72/*71 7/8 (183)70 3/4 (180)69 3/8 (176)2500105.65 (2.6)
TH-721/240V71 7/ (183)70 3/4 (180)69 3/ (176)3000135.65 (2.6)
Type STTH
STTH-230723 (58)22 (56)21 1/2 (55)750121.38 (0.6)
STTH-240123 3/4 (60)22 3/4 (60)22 1/4 (57)1000151.38 (0.6)
/* Designate voltage, i.e.; insert 120 for 120 Vac or 240 for Vac.
Those model numbers containing /120 or /240 are only availiable in that voltage.
† To determine maximum allowable watt density, see Figures C-8 or C-9.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration