
Chrome Steel Strip Heaters with 3 Terminals
STRIP HEATERS - 3 TERMINALS/3 HEAT
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $381.60 |
10-24 | $362.52 |
25-49 | $354.89 |
50-99 | $339.62 |
100-199 | $331.99 |
200+ | $324.36 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- 1 1/2" (3.8 cm)Wide
- Rugged, Reliable Premium Quality
- 400 to 3000 Watt
- C.S.A. Certified
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Form Factor
Power
Supply Voltage
Power Density
Sheath Material
Strip Dimension
Max. Temperature
Number of Mounting Holes
Termination
Product Specs
Three terminals split the total rated wattage into two equal circuits. By using a three-heat switch 1/4, 1/2 or full wattage may be obtained. Use the two equal circuits in parallel to obtain full wattage.
SPECIFICATION
Sheath Material: Chrome Steel
Max Sheath Temp: 1200°F
Power: 120 Vac or 240 Vac

/* Designate voltage, i.e.; insert 120 for 120 Vac or 240 for Vac.
Those model numbers containing /120 or /240 are only availiable in that voltage.
† To determine maximum allowable watt density, see Figures C-8 or C-9.
SPECIFICATION
Sheath Material: Chrome Steel
Max Sheath Temp: 1200°F
Power: 120 Vac or 240 Vac

Model No. | Dimensions-Inches (cm) | Watts | W/In2† | Wt. Lb.) | ||
A | B | D | ||||
TH Series | ||||||
TH-10/120V | 10 1/2 (27) | 9 1/2 (24) | 9 (23) | 400 | 17 | .75 (0.3) |
TH-12/* | 12 (30) | 11 (28) | 10 1/2 (27) | 500 | 17 | .88 (0.4) |
TH-15/* | 15 1/4 (39) | 14 1/2 (37) | 13 3/4 (35) | 750 | 18 | 1.13 (0.5) |
TH-18/* | 17 7/8 (45) | 16 7/8 (43) | 16 3/8 (42) | 1000 | 20 | 1.38 (0.6) |
TH-24/* | 23 3/4 (60) | 22 3/4 (60) | 22 1/4 (57) | 1250 | 17 | 1.38 (0.6) |
TH-30/* | 30 1/2 (77) | 29 3/8 (75) | 28 (71) | 1500 | 16 | 2.38 (1.08) |
TH-36/* | 35 7/8 (91) | 34 3/4 (88) | 33 3/8 (85) | 1750 | 15 | 2.88 (1.3) |
TH-43/* | 42 1/2 (108) | 41 3/8 (105) | 40 (102) | 1500 | 11 | 3.38 (1.5) |
TH-431/* | 42 1/2 (108) | 41 3/4 (106) | 40 (102) | 2000 | 15 | 3.38 (1.5) |
TH-48/* | 47 7/8 (122) | 46 3/4 (119) | 45 3/8 (115) | 1700 | 11 | 3.70 (1.7) |
TH-481/* | 47 7/8 (122) | 46 3/4 (119) | 45 3/8 (115) | 2250 | 14 | 3.70 (1.7) |
TH-54/* | 53 7/8 (137) | 52 3/4 (134) | 51 3/8 (130) | 2000 | 11 | 4.12 (1.9) |
TH-541/* | 53 7/8 (137) | 52 3/4 (134) | 51 3/8 (130) | 2500 | 14 | 4.12 (1.9) |
TH-64/* | 63 7/8 (162) | 62 3/4 (160) | 61 3/8 (156) | 2250 | 10 | 4.85 (2.2) |
TH-641/* | 63 7/8 (162) | 62 3/4 (160) | 61 3/8 (156) | 3000 | 13 | 4.85 (2.2) |
TH-72/* | 71 7/8 (183) | 70 3/4 (180) | 69 3/8 (176) | 2500 | 10 | 5.65 (2.6) |
TH-721/240V | 71 7/ (183) | 70 3/4 (180) | 69 3/ (176) | 3000 | 13 | 5.65 (2.6) |
Type STTH | ||||||
STTH-2307 | 23 (58) | 22 (56) | 21 1/2 (55) | 750 | 12 | 1.38 (0.6) |
STTH-2401 | 23 3/4 (60) | 22 3/4 (60) | 22 1/4 (57) | 1000 | 15 | 1.38 (0.6) |
Those model numbers containing /120 or /240 are only availiable in that voltage.
† To determine maximum allowable watt density, see Figures C-8 or C-9.