text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Steel 1-Piece Nozzle Heater 750°F Max 1" to 6.125" ID

1-Piece Mica Insulated Band Heater

$111.14

Item# MB1N1J1P2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $111.14
10-24 $105.58
25-49 $103.36
50-99 $98.91
100-199 $96.69
200+ $94.47

In stock

Lead Time (If not in stock): 7 weeks
1-Piece Mica Insulated Band Heater MB1N1J1P2 MB1N1J1P2
  • 1 - 6 1 /8 " Nozzle Dia.
  • 100 - 1000 Watts
  • 120 and 240 Volt
  • Up to 900\xc2\xb0F Max. Sheath Temperature
  • Up to 750\xc2\xb0F Max. Barrel Temperature
  • Flex. Strand Terminals (Type A)
  • Heavy Duty Anti-torque
  • Applications: Barrels and Dies of Plastic Molding Machines, Extruders, Autoclaves

MB1N1J1P2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Barrel Diameter
Heater Width
Features
Maximum Operating Temperature


FEATURES
Efficient Heat Transfer is provided by high quality nickel chromium resistor wire wound on a select mica strip and enclosed in a die-formed aluminum coated steel sheath. Long-Term Durability is assured by non-hygroscopic mica insulation. Uniform Fit to ±1/16". Type A Extra Flexible Stranded Nickel Leadwire protected by means of a close-knit stainless steel braided sleeve. Standard length is 24" with 18" of braid. Heavy Duty Stainless Steel Anti-Torque Post Terminals Standard is #10-32 threads, except for 1" wide units which have #6-32 threads. Reliable Performance and Quick Temperature Response One-Piece Construction provides maximum nozzle coverage in tight spaces.



Watts Volts W/In2 Dimensions (In.) Model No. Wt.
(Lb.)
Barrel Dia. Heater Width Term.
1752403015/162AMB0R2A1A10.2
100
100
150
150
150
150
200
200
120
240
120
240
120
240
120
240
32
32
48
48
32
32
42
42
1
1
1
1
1
1
1
1
1
1
1
1
1 1/2
1 1/2
1 1/2
1 1/2
A
A
A
A
A
A
A
A
MB1A1A1A1
MB1A1A1A2
MB1A1A1A3
MB1A1A1A4
MB1A1J1A1
MB1A1J1A2
MB1A1J1A3
MB1A1J1A4
0.2
0.2
0.2
0.2
0.2
0.2
0.2
0.2
100
150
150
200
150
120
120
240
240
240
41
31
31
34
19
1 1/4
1 1/4
1 1/4
1 1/4
1 1/4
5/8
1 1/4
1 1/4
1 1/2
2
A
A
A
A
A
MB1EOL1A1
MB1E1E1A1
MB1E1E1A2
MB1E1J1A1
MB1E2A1A1
0.3
0.3
0.3
0.3
0.3
150
275
300
240
240
240
35
42
35
1 3/8
1 3/8
1 3/8
1
1 1/2
2
A
A
A
MB1G1A1A1
MB1G1J1A1
MB1G2A1A1
0.3
0.3
0.3
150
150
200
200
225
200
200
250
250
275
275
120
240
120
240
240
120
240
120
240
120
240
32
32
42
42
38
28
28
35
35
39
39
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1
1
1
1
1 1/4
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
A
A
A
A
A
A
A
A
A
A
A
MB1J1A1A1
MB1J1A1A2
MB1J1A1A3
MB1J1A1A4
MB1J1E1A1
MB1J1J1A1
MB1J1J1A2
MB1J1J1A3
MB1J1J1A4
MB1J1J1A5
MB1J1J1A6
0.3
0.3
0.3
0.3
0.4
0.4
0.4
0.4
0.4
0.4
0.4
275
275
300
200
120
240
240
240
39
39
32
31
1 1/2
1 1/2
1 1/2
1 5/8
1 1/2
1 1/2
2
1 1/4
P
P
A
A
MB1J1J1P1
MB1J1J1P2
MB1J2A1P1
MB1L1E1A1
0.4
0.4
0.4
0.4
200
200
200
250
250
250
240
120
240
120
240
240
36
24
24
30
30
30
1 3/4
1 3/4
1 3/4
1 3/4
1 3/4
1 3/4
1
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
A
A
A
A
A
P
MB1N1A1A1
MB1N1J1A1
MB1N1J1A2
MB1N1J1A3
MB1N1J1A4
MB1N1J1P1
0.4
0.4
0.4
0.4
0.4
0.4
275
300
300
240
120
240
33
36
36
1 3/4
1 3/4
1 3/4
1 1/2
1 1/2
1 1/2
A
A
A
MB1N1J1A5
MB1N1J1A6
MB1N1J1A7
0.4
0.4
0.4
300
200
240
240
36
34
1 3/4
1 7/8
1 1/2
1
P
A
MB1N1J1P2
MB1Q1A1A1
0.4
0.4
200
200
250
300
450
120
240
240
240
240
32
32
27
32
36
2
2
2
2
2
1
1
1 1/2
1 1/2
2
A
A
P
P
P
MB2A1A1A1
MB2A1A1A2
MB2A1J1P1
MB2A1J1P2
MB2A2A1P1
0.5
0.5
0.5
0.5
0.5
200
275
350
120
240
240
30
41
35
2 1/8
2 1/8
2 1/8
1
1
1 1/2
A
A
P
MB2C1A1A1
MB2C1A1A2
MB2C1J1P1
0.5
0.5
0.5
250
250
200
375
525
120
240
240
240
240
35
35
19
35
37
2 1/4
2 1/4
2 1/4
2 1/4
2 1/4
1
1
1 1/2
1 1/2
2
P
P
P
P
P
MB2E1A1P1
MB2E1A1P2
MB2E1J1P1
MB2E1J1P2
MB2E2A1P1
0.5
0.5
0.5
0.5
0.5
200
275
300
350
350
450
240
240
240
120
240
240
27
35
25
30
30
29
2 3/8
2 1/2
2 1/2
2 1/2
2 1/2
2 1/2
1
1
1 1/2
1 1/2
1 1/2
2
P
P
P
P
P
P
MB2G1A1P1
MB2J1A1P1
MB2J1J1P1
MB2J1J1P2
MB2J1J1P3
MB2J2A1P1
0.5
0.6
0.6
0.6
0.6
0.6
400
300
400
400
500
240
240
240
240
240
31
32
42
28
35
2 3/4
3
3
3
3
1 1/2
1
1
1 1/2
1 1/2
P
P
P
P
P
MB2N1J1P1
MB3A1A1P1
MB3A1A1P2
MB3A1J1P1
MB3A1J1P2
0.6
0.7
0.7
0.7
0.7
300
400
240
240
31
27
3 1/8
3 1/8
1
1 1/2
P
P
MB3C1A1P1
MB3C1J1P1
0.7
0.7
400
500
600
240
240
240
27
30
27
3 1/4
3 1/2
3 1/2
1 1/2
1 1/2
2
P
P
P
MB3E1J1P1
MB3J1J1P1
MB3J2A1P1
0.7
0.7
0.8
700
500
240
240
40
27
3 3/4
4
1 1/2
1 1/2
P
P
MB3N1J1P1
MB4B1J1P1
0.8
0.8
650
600
900
1,000
240
240
240
240
31
24
35
35
4 1/2
5 1/4
5 1/2
6 1/8
1 1/2
1 1/2
1 1/2
1 1/2
P
P
P
P
MB4J1J1P1
MB5E1J1P1
MB5J1J1P1
MB6C1J1P1
0.8
0.9
0.9
1


When using the "Part Number Builder" below, review part number table and spec sheet for best success.
loading all models
loading all reviews
Rated 4 out of 5 by from Very well suited for high temperatures! It is very well suited to high temperatures, high power densities. I am using it on a vacuum system to clamp around a 1.33 conflat flange. It brings the parts up to 175 deg C - as expected given the thermal conductivities. However the wire leads are a little suspect: The metallic braid seems to be electrically isolated with respect to the metal band. And at each end of the metal braid (four places) the flexibility changes abruptly - leaving the wire subject to strain. -John
Date published: 2016-01-11
  • y_2023, m_3, d_25, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_MB1N1J1P2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration