
Steel 1-Piece Nozzle Heater 750°F Max 1" to 6.125" ID
1-Piece Mica Insulated Band HeaterQuantity | Price each |
---|---|
1-9 | $106.34 |
10-24 | $101.02 |
25-49 | $98.90 |
50-99 | $94.64 |
100-199 | $92.52 |
200+ | $90.39 |
Please add to cart to keep it or exit the configuration
- 1 - 6 1 /8 " Nozzle Dia.
- 100 - 1000 Watts
- 120 and 240 Volt
- Up to 900\xc2\xb0F Max. Sheath Temperature
- Up to 750\xc2\xb0F Max. Barrel Temperature
- Flex. Strand Terminals (Type A)
- Heavy Duty Anti-torque
- Applications: Barrels and Dies of Plastic Molding Machines, Extruders, Autoclaves
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Product Specs
FEATURES
Efficient Heat Transfer is provided by high quality nickel chromium resistor wire wound on a select mica strip and enclosed in a die-formed aluminum coated steel sheath. Long-Term Durability is assured by non-hygroscopic mica insulation. Uniform Fit to ±1/16". Type A Extra Flexible Stranded Nickel Leadwire protected by means of a close-knit stainless steel braided sleeve. Standard length is 24" with 18" of braid. Heavy Duty Stainless Steel Anti-Torque Post Terminals Standard is #10-32 threads, except for 1" wide units which have #6-32 threads. Reliable Performance and Quick Temperature Response One-Piece Construction provides maximum nozzle coverage in tight spaces.
Watts Volts W/In2 Dimensions (In.) Model No. Wt.
(Lb.) Barrel Dia. Heater Width Term. 175 240 30 15/16 2 A MB0R2A1A1 0.2 100
100
150
150
150
150
200
200120
240
120
240
120
240
120
24032
32
48
48
32
32
42
421
1
1
1
1
1
1
11
1
1
1
1 1/2
1 1/2
1 1/2
1 1/2A
A
A
A
A
A
A
AMB1A1A1A1
MB1A1A1A2
MB1A1A1A3
MB1A1A1A4
MB1A1J1A1
MB1A1J1A2
MB1A1J1A3
MB1A1J1A40.2
0.2
0.2
0.2
0.2
0.2
0.2
0.2100
150
150
200
150120
120
240
240
24041
31
31
34
191 1/4
1 1/4
1 1/4
1 1/4
1 1/45/8
1 1/4
1 1/4
1 1/2
2A
A
A
A
AMB1EOL1A1
MB1E1E1A1
MB1E1E1A2
MB1E1J1A1
MB1E2A1A10.3
0.3
0.3
0.3
0.3150
275
300240
240
24035
42
351 3/8
1 3/8
1 3/81
1 1/2
2A
A
AMB1G1A1A1
MB1G1J1A1
MB1G2A1A10.3
0.3
0.3150
150
200
200
225
200
200
250
250
275
275120
240
120
240
240
120
240
120
240
120
24032
32
42
42
38
28
28
35
35
39
391 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/21
1
1
1
1 1/4
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2A
A
A
A
A
A
A
A
A
A
AMB1J1A1A1
MB1J1A1A2
MB1J1A1A3
MB1J1A1A4
MB1J1E1A1
MB1J1J1A1
MB1J1J1A2
MB1J1J1A3
MB1J1J1A4
MB1J1J1A5
MB1J1J1A60.3
0.3
0.3
0.3
0.4
0.4
0.4
0.4
0.4
0.4
0.4275
275
300
200120
240
240
24039
39
32
311 1/2
1 1/2
1 1/2
1 5/81 1/2
1 1/2
2
1 1/4P
P
A
AMB1J1J1P1
MB1J1J1P2
MB1J2A1P1
MB1L1E1A10.4
0.4
0.4
0.4200
200
200
250
250
250240
120
240
120
240
24036
24
24
30
30
301 3/4
1 3/4
1 3/4
1 3/4
1 3/4
1 3/41
1 1/2
1 1/2
1 1/2
1 1/2
1 1/2A
A
A
A
A
PMB1N1A1A1
MB1N1J1A1
MB1N1J1A2
MB1N1J1A3
MB1N1J1A4
MB1N1J1P10.4
0.4
0.4
0.4
0.4
0.4275
300
300240
120
24033
36
361 3/4
1 3/4
1 3/41 1/2
1 1/2
1 1/2A
A
AMB1N1J1A5
MB1N1J1A6
MB1N1J1A70.4
0.4
0.4300
200240
24036
341 3/4
1 7/81 1/2
1P
AMB1N1J1P2
MB1Q1A1A10.4
0.4200
200
250
300
450120
240
240
240
24032
32
27
32
362
2
2
2
21
1
1 1/2
1 1/2
2A
A
P
P
PMB2A1A1A1
MB2A1A1A2
MB2A1J1P1
MB2A1J1P2
MB2A2A1P10.5
0.5
0.5
0.5
0.5200
275
350120
240
24030
41
352 1/8
2 1/8
2 1/81
1
1 1/2A
A
PMB2C1A1A1
MB2C1A1A2
MB2C1J1P10.5
0.5
0.5250
250
200
375
525120
240
240
240
24035
35
19
35
372 1/4
2 1/4
2 1/4
2 1/4
2 1/41
1
1 1/2
1 1/2
2P
P
P
P
PMB2E1A1P1
MB2E1A1P2
MB2E1J1P1
MB2E1J1P2
MB2E2A1P10.5
0.5
0.5
0.5
0.5200
275
300
350
350
450240
240
240
120
240
24027
35
25
30
30
292 3/8
2 1/2
2 1/2
2 1/2
2 1/2
2 1/21
1
1 1/2
1 1/2
1 1/2
2P
P
P
P
P
PMB2G1A1P1
MB2J1A1P1
MB2J1J1P1
MB2J1J1P2
MB2J1J1P3
MB2J2A1P10.5
0.6
0.6
0.6
0.6
0.6400
300
400
400
500240
240
240
240
24031
32
42
28
352 3/4
3
3
3
31 1/2
1
1
1 1/2
1 1/2P
P
P
P
PMB2N1J1P1
MB3A1A1P1
MB3A1A1P2
MB3A1J1P1
MB3A1J1P20.6
0.7
0.7
0.7
0.7300
400240
24031
273 1/8
3 1/81
1 1/2P
PMB3C1A1P1
MB3C1J1P10.7
0.7400
500
600240
240
24027
30
273 1/4
3 1/2
3 1/21 1/2
1 1/2
2P
P
PMB3E1J1P1
MB3J1J1P1
MB3J2A1P10.7
0.7
0.8700
500240
24040
273 3/4
41 1/2
1 1/2P
PMB3N1J1P1
MB4B1J1P10.8
0.8650
600
900
1,000240
240
240
24031
24
35
354 1/2
5 1/4
5 1/2
6 1/81 1/2
1 1/2
1 1/2
1 1/2P
P
P
PMB4J1J1P1
MB5E1J1P1
MB5J1J1P1
MB6C1J1P10.8
0.9
0.9
1
When using the "Part Number Builder" below, review part number table and spec sheet for best success.