
Steel 2-Piece Band Heaters 900°F Max 3.5" to 10.5" ID
2-Piece Mica Insulated Band Heater
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $133.72 |
10-24 | $127.03 |
25-49 | $124.36 |
50-99 | $119.01 |
100-199 | $116.34 |
200+ | $113.66 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- 3 1 /2 -10 1 /2 " Barrel Dia.
- 500-2,000 Watts
- 240-480 Volt
- 21-40 W/In 2
- Up to 900°F Max. Sheath Temperature
- Up to 750°F Max. Barrel Temperature
- Heavy Duty Anti-Torque Post Terminals (Type P)
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Power
Supply Voltage
Power Density
Barrel Diameter
Heater Width
Maximum Operating Temperature
Product Specs
FEATURES
Efficient Heat Transfer is provided by high quality nickel chromium resistor wire wound on a selected mica strip and enclosed in a die-formed aluminum coated steel sheath.
Long-Term Durability is assured by non-hygroscopic mica insulation.
Uniform Fit to ± 1/16" because of low expansion stainless steel clamping band, which assures maximum heat distribution.
Easy to Apply due to two-piece construction. Each heater is rated 240V. Connect in series for 480V parallel for 240V.
Heavy Duty Stainless Steel Post Terminals complete with hardware, are designed to prevent excess torsion during tightening of connections. Standard #10-32 threads.
Reliable Performance and Quick Temperature Response

*Add /240 or /480 to model number to determine desired voltage.
Watt densities shown are based on heated area of contact surface only.
Efficient Heat Transfer is provided by high quality nickel chromium resistor wire wound on a selected mica strip and enclosed in a die-formed aluminum coated steel sheath.
Long-Term Durability is assured by non-hygroscopic mica insulation.
Uniform Fit to ± 1/16" because of low expansion stainless steel clamping band, which assures maximum heat distribution.
Easy to Apply due to two-piece construction. Each heater is rated 240V. Connect in series for 480V parallel for 240V.
Heavy Duty Stainless Steel Post Terminals complete with hardware, are designed to prevent excess torsion during tightening of connections. Standard #10-32 threads.
Reliable Performance and Quick Temperature Response

Watts | Volts | W/In2 | Dimensions (In.) | Model No. | Wt. (Lb.) | |
Barrel Dia. | Heater Width | |||||
500 | 240/480 | 30 | 3 1/2 | 1 1/2 | MB3J1J2P1 | 0.7 |
700 | 240/480 | 37 | 4 | 1 1/2 | MB4A1J2P1 | 0.8 |
800 | 240/480 | 32 | 4 | 2 | MB4A2A2P1 | 0.8 |
750 | 240/480 | 35 | 4 1/2 | 1 1/2 | MB4J1J2P1 | 0.8 |
600 | 240/480 | 27 | 4 3/4 | 1 1/2 | MB4N1J2P1 | 0.8 |
900 | 240/480 | 39 | 4 7/8 | 1 1/2 | MB4Q1J2P1 | 0.8 |
700 | 240/480 | 30 | 5 | 1 1/2 | MB5A1J2P1 | 0.9 |
900 | 240/480 | 38 | 5 | 1 1/2 | MB5A1J2P2 | 0.9 |
900 | 240/480 | 36 | 5 1/4 | 1 1/2 | MB5E1J2P1 | 0.9 |
800 | 240/480 | 31 | 5 1/2 | 1 1/2 | MB5J1J2P1 | 0.9 |
850 | 240/480 | 30 | 6 | 1 1/2 | MB6A1J2P1 | 1 |
1,000 | 240/480 | 35 | 6 | 1 1/2 | MB6A1J2P2 | 1 |
750 | 240/480 | 25 | 6 1/4 | 1 1/2 | MB6E1J2P1 | 1 |
950 | 240/480 | 31 | 6 1/2 | 1 1/2 | MB6J1J2P1 | 1 |
1,200 | 240/480 | 39 | 6 1/2 | 1 1/2 | MB6J1J2P2 | 1 |
1,000 | 240/480 | 24 | 6 1/2 | 2 | MB6J2A2P1 | 1 |
1,000 | 240/480 | 31 | 6 3/4 | 1 1/2 | MB6N1J2P1 | 1 |
1,000 | 240/480 | 30 | 7 | 1 1/2 | MB7A1J2P1 | 1.2 |
1,000 | 240/480 | 29 | 7 1/4 | 1 1/2 | MB7E1J2P1 | 1.2 |
900 | 240/480 | 20 | 7 1/4 | 2 | MB7E2A2P1 | 1.3 |
1,200 | 240/480 | 35 | 7 3/8 | 1 1/2 | MB7G1J2P1 | 1.2 |
1,000 | 240/480 | 28 | 7 1/2 | 1 1/2 | MB7J1J2P1 | 1.2 |
1,200 | 240/480 | 34 | 7 1/2 | 1 1/2 | MB7J1J2P2 | 1.2 |
1,000 | 240/480 | 27 | 7 3/4 | 1 1/2 | MB7N1J2P1 | 1.2 |
1,000 | 240/480 | 27 | 7 7/8 | 1 1/2 | MB7Q1J2P1 | 1.2 |
1,100 | 240/480 | 35 | 8 | 1 1/4 | MB8A1E2P1 | 1.4 |
1,000 | 240/480 | 27 | 8 | 1 1/2 | MB8A1J2P1 | 1.4 |
1,300 | 240/480 | 35 | 8 | 1 1/2 | MB8A1J2P2 | 1.4 |
1,200 | 240/480 | 30 | 8 1/2 | 1 1/2 | MB8J1J2P1 | 1.5 |
1,400 | 240/480 | 35 | 8 1/2 | 1 1/2 | MB8J1J2P2 | 1.5 |
1,600 | 240/480 | 30 | 8 1/2 | 2 | MB8J2A2P1 | 1.5 |
1,300 | 240/480 | 31 | 9 | 1 1/2 | MB9A1J2P1 | 1.6 |
1,500 | 240/480 | 35 | 9 | 1 1/2 | MB9A1J2P2/ | 1.6 |
1,800 | 240/480 | 30 | 9 1/2 | 2 | MB9J2A2P1 | 1.7 |
2,000 | 240/480 | 33 | 9 3/4 | 2 | MB9N2A2P1 | 1.8 |
1,000 | 240/480 | 21 | 10 | 1 1/2 | MB10A1J2P1 | 2.1 |
1,400 | 240/480 | 30 | 10 | 1 1/2 | MB10A1J2P2 | 2.1 |
2,000 | 240/480 | 40 | 10 1/2 | 1 1/2 | MB10J1J2P1 | 2.4 |
Watt densities shown are based on heated area of contact surface only.