Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Steel 1 or 2-Piece Band Heater 900°F Max 1.25" to 7.5" ID

Nozzle Band Heaters

$156.28

Item# MBH00094

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $156.28
10-24 $148.47
25-49 $145.34
50-99 $139.09
100-199 $135.96
200+ $132.84

In stock

Lead Time (If not in stock): 4 weeks
Nozzle Band Heaters MBH00094 MBH00094
  • Built-In Bracket for Superior Clamping
  • Unbreakable and Torque-Resistant Screw Terminals
  • Temperatures Up to 480°C (900°F)
  • Full Width Stainless Steel Built-In Strap

MBH00094 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Barrel Diameter
Heater Width
Maximum Operating Temperature


Designed For Trouble-Free Service

The Duraband heater design is the result of many years of research, development and testing for a reliable mica insulated band heater that can perform at the higher operating temperatures [up to 480°C (900°F)] essential to process high temperature resins, providing long, efficient service necessary for today’s high productivity of plastic extruders, injection and blow molding machines.

Duraband is a proven heater design for good life efficiency and dependability. It assures maintaining the lowest winding temperatures possible, keeping a low-mass heating element assembly for fast heat-up and quick thermal response to controls. It incorporates the low thermal expansion built-in strap, a unique design feature.

Advantages and Variations

Duraband mica insulated heaters are widely used on operations involving heating of cylindrical surfaces and are manufactured in a full range of standard construction variations, physical dimensions, electrical ratings, and a complete arrangement of screw terminals and lead terminations. (See pages 13 through 18). However, these standard Duraband heater variations and terminations do not represent the full extent of our capabilities. OMEGA’s engineering staff, with many years of experience in heat processing and temperature control applications, can assist you in designing the right Duraband heater for your specific application.

Standard Specification and Tolerances
Performance Ratings
Maximum Temperature:
    Standard Sheath: 482°C (900°F)
Nominal Watt Density: 3 to 7 Watt/cm² (20 to 45 Watt/in²)
Maximum Watt Density: Dependent on heater size and operating temperature
Electrical Ratings
Maximum Voltage: 480 Vac
Dual Voltage or 3-Phase: Available depending on heater design
Maximum Amperage:
    Lead Wire Termination: 10 Amp
    Screw Terminations: 8-32 UNF—20 Amp 10-32 UNF—25 Amp
Resistance Tolerance: 10%, -5%
Wattage Tolerance: 5%, -10%
Physical Size Construction Limitations
Minimum Width: 19.1 mm (3/4")
Width Tolerance: 1.59 mm (±1/16")
Minimum Inside Diameter: 22.1 mm (7/8")
Nominal Gap: 9.5 mm (3/8")—if a larger gap is required for probes or thermocouples, specify when ordering
Built-In Brackets
Heater Width
    38 to 76 mm (1½ to 3") Number of Brackets 1
    79 to 127 mm (3 1/8 to 5") Number of Brackets 2
    130 to 145 mm (5 1/8 to 67/8") Number of Brackets 3
    178 to 254 mm (7 to 10") Number of Brackets 4
    257 to 381 mm (10 1/8 to 15") Number of Brackets 5
If tighter tolerances are required, contact OMEGA.

Model Number Inside Diameter Width     Watt
120V 240V mm inch mm inch
MBH00033 31.8 114 30.2 1316 125
MBH00031 MBH00035 38.1 112 25.4 1 150
MBH00036* 38.1 112 25.4 1 150
MBH00038 58.7 2516 36.5 1716 300
MBH00039* 58.7 2516 36.5 1716 300
* Heaters have built-in Type J thermocouple.
Ordering Example: MBH00031, 120V, 150 watt, nozzle band heater.
Model Number Inside Diameter Width     Watt Watt Density
120V 240V mm inch mm inch Watt/cm2 Watt/in2
MBH00030 MBH00034 38.1 112 25.4 1 150 6.3 40
MBH00003 MBH00012 44.5 134 25.4 1 175 6.0 39
MBH00004 MBH00013 50.8 2 25.4 1 200 5.9 38
MBH00005 57.2 214 25.4 1 175 4.5 29
MBH00037 57.2 214 38.1 112 300 5.1 33
MBH00006 MBH00014 63.5 212 25.4 1 250 5.7 36
MBH00007 MBH00015 76.2 3 25.4 1 200 3.7 24
MBH00009 MBH00016 88.9 312 25.4 1 300 4.7 30
Ordering Example: MBH00007, 120V, 200 watt, nozzle band heater.
Model Number Inside Diameter Width   Watt Watt Density
240V mm inch mm inch Watt/cm2 Watt/in2
MBH00019 38.1 112 38.1 112 275 7.7 49
MBH00020 38.1 112 44.5 134 250 6.0 38
MBH00021 38.1 112 63.5 212 400 6.7 43
MBH00022 38.1 112 76.2 3 450 6.3 40
MBH00023 38.1 112 114.3 412 600 5.6 36
MBH00024 44.5 134 152.4 6 800 4.6 30
MBH00025 54.0 218 23.8 1516 215 6.3 40
MBH00026 58.7 2516 23.8 1516 260 6.9 44
MBH00027 58.7 2516 34.9 138 240 4.3 28
MBH00028 69.9 234 38.1 112 260 3.5 23
All heaters have 609 mm (24") high temperature leads with 559 mm (22") stainless steel overbraid
Ordering Example: MBH00023, 240V, 600 watt, nozzle band heater.
Ordering ExampMleo: del Number Inside Diameter Width   Watt Watt Density   Style
120V 240V 480V mm inch mm inch Watt/cm2 Watt/in2
MBH00040 69.9 234 88.9 312 600 3.5 22 NE
MBH00041 MBH00054 76.2 3 25.4 1 200 3.7 24 SE
MBH00042 MBH00055 76.2 3 25.4 1 250 4.7 30 SE
MBH00043 MBH00056 76.2 3 25.4 1 300 5.6 36 SE
MBH00044 MBH00057 76.2 3 25.4 1 400 7.4 48 SE
MBH00045 MBH00058 76.2 3 38.1 112 500 6.1 40 NE
MBH00059 76.2 3 63.5 212 300 2.2 14 NE
MBH00046 MBH00060 88.9 312 15.9 58 200 5.0 32 SE
MBH00047 88.9 312 25.4 1 200 3.1 20 SE
MBH00061 88.9 312 38.1 112 500 5.2 33 NE
MBH00048 MBH00062 MBH00066 101.6 4 50.8 2 625 4.2 27 NE
MBH00049 101.6 4 76.2 3 500 2.2 14 NE
MBH00050 MBH00063 MBH00067 101.6 4 101.6 4 1250 4.2 27 NE
MBH00051 114.3 412 25.4 1 300 3.5 23 SE
MBH00064 MBH00068 114.3 412 50.8 2 700 4.1 27 NE
MBH00052 114.3 412 101.6 4 700 2.1 13 NE
MBH00053 MBH00065 MBH00069 114.3 412 101.6 4 1400 4.1 27 NE
Ordering Example: MBH00049, 120V, 500 watt, nozzle band heater.
Model Number Inside Diameter Width     Watt Watt Density     Style
120V 240V 480V mm inch mm inch Watt/cm2 Watt/in2
MBH00070 MBH00078 76.2 3 25.4 1 200 3.7 24 SE
MBH00071 MBH00079 76.2 3 25.4 1 250 4.6 30 SE
MBH00072 MBH00080 76.2 3 25.4 1 300 5.5 36 SE
MBH00073 MBH00081 76.2 3 25.4 1 400 7.4 47 SE
MBH00074 MBH00082 76.2 3 38.1 112 400 4.9 32 NE
MBH00075 MBH00083 76.2 3 38.1 112 450 5.5 36 NE
MBH00076 MBH00084 76.2 3 38.1 112 500 6.1 40 NE
MBH00077 MBH00085 76.2 3 50.8 2 500 4.6 30 NE
MBH00086 88.9 312 25.4 1 400 6.2 40 SE
MBH00087 MBH00093 88.9 312 38.1 112 250 2.6 17 NE
MBH00088 88.9 312 50.8 2 650 5.0 33 NE
MBH00089 MBH00094 125.4 41516 63.5 212 720 3.1 20 NE
MBH00090 MBH00095 139.7 512 63.5 212 950 3.6 23 NE
MBH00091 MBH00096 149.2 578 38.1 112 675 4.0 26 NE
MBH00092 MBH00097 190.5 712 38.1 112 1000 4.6 30 NE
Ordering Example: MBH00085, 240V, 500 watt, nozzle band heater.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration