Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $47.03 |
10-24 | $44.68 |
25-49 | $43.74 |
50-99 | $41.86 |
100-199 | $40.92 |
200+ | $39.98 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Maximum Operating Temperature | |
Operating Temperature* | Maximum Recommended Watts per Square Inch |
300°F (149°C) | 40 |
400°F (204°C) | 30 |
500°F (260°C) | 21 |
600°F (316°C) | 12 |
700°F (371°C) | 10 |
800°F (427°C) | 10 |
900°F (482°C) | 10 |
Model No | I.D. in. (mm) | Width in. (mm) | Watts | W/in2 | Terminal Style | Weight lbs. (kg) |
MBH-101085A/120 | 1.00 (25) | 1.0 (25) | 85 | 27 | A | 0.25 (0.11) |
MBH-101085B/120 | 1.00 (25) | 1.0 (25) | 85 | 27 | B | 0.25 (0.11) |
MBH-1015130A/120 | 1.00 (25) | 1.5 (38) | 130 | 27 | A | 0.37 (0.17) |
MBH-1015130B/120 | 1.00 (25) | 1.5 (38) | 130 | 27 | B | 0.37 (0.17) |
MBH-1210100A/120 | 1.25 (32) | 1.0 (25) | 100 | 25 | A | 0.37 (0.17) |
MBH-1210100B/120 | 1.25 (32) | 1.0 (25) | 100 | 25 | B | 0.37 (0.17) |
MBH-1210150A/120 | 1.25 (32) | 1.0 (25) | 150 | 38 | A | 0.37 (0.17) |
MBH-1210150B/120 | 1.25 (32) | 1.0 (25) | 150 | 38 | B | 0.37 (0.17) |
MBH-1215150A/120 | 1.25 (32) | 1.5 (38) | 150 | 25 | A | 0.43 (0.20) |
MBH-1215150B/120 | 1.25 (32) | 1.5 (38) | 150 | 25 | B | 0.43 (0.20) |
MBH-1215200A/120 | 1.25 (32) | 1.5 (38) | 200 | 34 | A | 0.43 (0.20) |
MBH-1215200B/120 | 1.25 (32) | 1.5 (38) | 200 | 34 | B | 0.43 (0.20) |
MBH-1515175A/* | 1.50 (38) | 1.5 (38) | 175 | 24 | A | 0.50 (0.23) |
MBH-1515175B/* | 1.50 (38) | 1.5 (38) | 175 | 24 | B | 0.50 (0.23) |
MBH-1515275A/* | 1.50 (38) | 1.5 (38) | 275 | 39 | A | 0.50 (0.23) |
MBH-1515275B/* | 1.50 (38) | 1.5 (38) | 275 | 39 | B | 0.50 (0.23) |
MBH-1715180A/* | 1.75 (44) | 1.5 (38) | 180 | 22 | A | 0.56 (0.25) |
MBH-1715180B/* | 1.75 (44) | 1.5 (38) | 180 | 22 | B | 0.56 (0.25) |
MBH-1715300A/* | 1.75 (44) | 1.5 (38) | 300 | 36 | A | 0.56 (0.25) |
MBH-1715300B/* | 1.75 (44) | 1.5 (38) | 300 | 36 | B | 0.56 (0.25) |
MBH-2015200A/* | 2.00 (51) | 1.5 (38) | 200 | 21 | A | 0.68 (0.31) |
MBH-2015200B/* | 2.00 (51) | 1.5 (38) | 200 | 21 | B | 0.68 (0.31) |
MBH-2015375A/* | 2.00 (51) | 1.5 (38) | 375 | 40 | A | 0.68 (0.31) |
MBH-2015375B/* | 2.00 (51) | 1.5 (38) | 375 | 40 | B | 0.68 (0.31) |
MBH-2515300A/* | 2.50 (64) | 1.5 (38) | 300 | 25 | A | 0.81 (0.34) |
MBH-2515450A/* | 2.50 (64) | 1.5 (38) | 450 | 38 | A | 0.81 (0.34) |
MBH-2520600A/* | 2.50 (64) | 2.0 (51) | 600 | 38 | A | 0.87 (0.39) |
MBH-2525750A/* | 2.50 (64) | 2.5 (64) | 750 | 38 | A | 0.93 (0.42) |
MBH-2530900A/* | 2.50 (64) | 3.0 (76) | 900 | 38 | A | 1.06 (0.48) |
MBH-3015400T/* | 3.00 (76) | 1.5 (38) | 400 | 28 | T | 0.56 (0.25) |
MBH-3515450T/* | 3.50 (89) | 1.5 (38) | 450 | 27 | T | 0.68 (0.31) |
MBH-3520500T/* | 3.50 (89) | 2.0 (51) | 500 | 23 | T | 0.87 (0.39) |
Model No | I.D. in. (mm) | Width in. (mm) | Watts | W/in2 | Terminal Style | Weight lbs. (kg) |
MBH-4015550T | 4.00 (102) | 1.5 (38) | 550 | 30 | T | 0.50 (0.23) |
MBH-4020600T | 4.00 (102) | 2.0 (51) | 600 | 25 | T | 0.62 (0.28) |
MBH-4515650T | 4.50 (114) | 1.5 (38) | 650 | 31 | T | 0.56 (0.25) |
MBH-5015750T | 5.00 (127) | 1.5 (38) | 750 | 31 | T | 0.68 (0.31) |
MBH-5020800T | 5.00 (127) | 2.0 (51) | 800 | 26 | T | 1.00 (0.45) |
MBH-5515750T | 5.50 (140) | 1.5 (38) | 750 | 29 | T | 0.95 (0.43) |
MBH-5520900T | 5.50 (140) | 2.0 (51) | 900 | 26 | T | 1.00 (0.45) |
MBH-6015900T | 6.00 (152) | 1.5 (38) | 900 | 32 | T | 0.95 (0.43) |
MBH-60201000T | 6.00 (152) | 2.0 (51) | 1000 | 27 | T | 1.12 (0.51) |
MBH-65151100T | 6.50 (165) | 1.5 (38) | 1100 | 36 | T | 1.12 (0.51) |
MBH-70151000T | 7.00 (178) | 1.5 (38) | 1000 | 30 | T | 1.12 (0.51) |
MBH-80151100T | 8.00 (203) | 1.5 (38) | 1100 | 29 | T | 1.25 (0.57) |
MBH-90151200T | 9.00 (229) | 1.5 (38) | 1200 | 28 | T | 1.37 (0.62) |
MBH-100151400T | 10.00 (254) | 1.5 (38) | 1400 | 30 | T | 1.50 (0.68) |
MBH-110201200T | 11.00 (279) | 2.0 (51) | 1200 | 18 | T | 2.00 (0.91) |
MBH-115151650T | 11.50 (292) | 1.5 (38) | 1650 | 31 | T | 1.68 (0.76) |