Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Rubber Drum Heater 4 Drum Sizes up to 1200 W

Silicone Rubber Laminated Drum Heaters

$284.58

Item# SHDH-C-600-240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $284.58
5-9 $270.35
10-24 $264.66
25-49 $253.28
50-99 $247.58
100+ $241.89

In stock

Lead Time (If not in stock): 7 weeks
Silicone Rubber Laminated Drum Heaters SHDH-C-600-240 SHDH-C-600-240
  • Low Watt Density Electrical Resistance Heater
  • Models Available for 55, 30, 15, and 5 Gallon Drums
  • With or Without Adjustable Thermostat
  • Quick and Simple Installation

SHDH-C-600-240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power
Drum Size
Heater Length
Additional Option
Power Density
Outer Sheath Material
Maximum Operating Temperature


OMEGALUX™ Silicone Rubber Laminated Heavy Duty Drum Heaters are electrical resistance heaters in blanket form. They are designed to provide a practical efficient means of freeze protection, viscosity control, melting of solids and maintaining materials at elevated temperatures.

OMEGALUX Heavy Duty Drum Heaters are totally integrated heating systems consisting of a durable, multi-strand nickelchromium heating element insulated with two applications of high temperature fiberglass yarn and knitted into tape form. These tapes are laminated between multiple layers of silicone impregnated fiberglass cloth.
The SHDH series also features a dense grounding grid of tinned copper wire.

The optional OMEGALUX™ Thermostatic Control combined with the low watt density serpentine heating element ensures even heat distribution across the entire inner surface of the drum heater and provides a positive prevention from hot spots and overheating sensitive products.

Heater Selection Guide
Heater Wattage  Drum Size(Heater Length) 
1200 55 Gallon(66.5 inches)
1200 55 Gallon(66.5 inches)
965 30 Gallon(54 inches)
698 15 Gallon(40 inches)
550 5 Gallon(31 inches)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration