Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vacuum Compatible Polyimide Flexible Heaters 500°F Max

High Temp Polymide Flexible Heater, 1 in x 1 in

Item# HTPFH-1/1-21

High Temp Polymide Flexible Heater, 1 in x 1 in HTPFH-1/1-21 HTPFH-1/1-21

This items is no longer available please see the PLM-Series.

  • Extremely clean with no outgassing
  • Thin, lightweight, and flexible heaters
  • Power density to 25 W/in² (3.88 W/cm²)
  • Maximum operating temperature of 260°C
  • Perfect for vacuum environments
  • Fast heating/cooling for reduced cycle time

HTPFH-1/1-21 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Shape
Power (watts)
Supply Voltage
Width
Length
Thickness
Temprature range
Power Density
Heater Material
Pressure senstivie Adhesive (PSA)


Omega’s high temperature All-Polyimide (AP) heaters are a high performance alternative to our standard polyimide heaters, allowing higher watt densities and temperatures up to 260℃. These heaters offer great flexibility for non-flat surfaces and must be clamped to prevent temperature limitations due to PSA or other adhesives.

Our heaters are manufactured with welded lead-wires and epoxy strain reliefs for extreme durability. Their etched-foil designed provides efficient thermal cycling, and uniform output for better process control.

These All-polyimide heaters are also resistant to most chemicals, and are ideal for Medical diagnostics and other analytical instruments due to their no outgassing materials.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration