text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Self-Adhesive Polyimide Flexible Heaters 302°F Max

Polyimide Insulated Flexible Heaters

$60.00

Item# KHA-303/5-P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $60.00
5-9 $57.00
10-24 $55.80
25-49 $53.40
50-99 $52.20
100+ $51.00

In stock

Lead Time (If not in stock): 4 weeks
Polyimide Insulated Flexible Heaters KHA-303/5-P KHA-303/5-P
  • Rated up to 302°F (150°C)
  • Etched Foil Design
  • 0.010" Maximum Thickness
  • 2.5, 5, or 10 Watts/In2
  • 115 Volts and 28 Volts
  • Optional Pressure- Sensitive Adhesive (PSA)
  • Silicone rubber used as a strain relief

KHA-303/5-P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Shape
Power Density
Power (watts)
Supply Voltage
Diameter
Width
Length
Thickness
Heater Material
Pressure senstivie Adhesive (PSA)
Additional Option
Temprature range


Polyimide Film insulated (also known as Kapton ) flexible heaters are available in a variety of shapes, sizes, and wattages. Wattage ratings are 2.5, 5, or 10W/in2 at 115 or 28 V. Polyimide Film offers a high degree of resistance to chemicals. Flexible nature can fit into Intrinsic voids & can be applied very Easily

Operating temperature without PSA is -57°C to 150°C, and with PSA, these heaters operate at temperatures between -40°C and 149°C.

Typical construction consists of an etched foil element of 0.0005" or 0.0001" thickness which is encapsulated between two layers of 0.002" Polyimide Film and 0.001" FEP adhesive.

KHLVA Series, Rectangular, 28 Volts

Without PSA With PSA Width, In.(cm) Length, In.(cm) Total Wattage for Watt Density
Model No. Model No. 2.5W/in2 5W/in2 10W/in2
KHLVA-0502/(*) KHLVA-0502/(*)-P 0.5 (1.27) 2 (5.08) 5 10
KHLVA-0504/(*) KHLVA-0504/(*)-P 0.5 (1.27) 4 (10.16) 5 10 20
KHLVA-101/(*) KHLVA-101/(*)-P 1 (2.54) 1 (2.54) 5 10
KHLVA-102/(*) KHLVA-102/(*)-P 1 (2.54) 2 (5.08) 5 10 20
KHLVA-103/(*) KHLVA-103/(*)-P 1 (2.54) 3 (7.62) 7.5 15 30
KHLVA-104/(*) KHLVA-104/(*)-P 1 (2.54) 4 (10.16) 10 20 40
KHLVA-105/(*) KHLVA-105/(*)-P 1 (2.54) 5 (12.7) 12.5 25 50
KHLVA-202/(*) KHLVA-202/(*)-P 2 (5.08) 2 (5.08) 10 20 40
KHLVA-203/(*) KHLVA-203/(*)-P 2 (5.08) 3 (7.62) 15 30 60
KHLVA-204/(*) KHLVA-204/(*)-P 2 (5.08) 4 (10.16) 20 40 80
KHLVA-205/(*) KHLVA-205/(*)-P 2 (5.08) 5 (12.7) 25 50 100
KHLVA-303/(*) KHLVA-303/(*)-P 3 (7.62) 3 (7.62) 22.5 45 90

KHA Series, Rectangular, 115 Volts

Without PSA With PSA Width, In.(cm) Length, In.(cm) Total Wattage for Watt Density
Model No. Model No. 5W/in2 10W/in2
KHA-102/(*) KHA-102/(*)-P 1 (2.54) 2 (5.08) 30
KHA-103/(*) KHA-103/(*)-P 1 (2.54) 3 (7.62) 30
KHA-104/(*) KHA-104/(*)-P 1 (2.54) 4 (10.16) 20 40
KHA-105/(*) KHA-105/(*)-P 1 (2.54) 5 (12.7) 25 50
KHA-106/(*) KHA-106/(*)-P 1 (2.54) 6 (15.24) 30 60
KHA-108/(*) KHA-108/(*)-P 1 (2.54) 8 (20.32) 40 80
KHA-110/(*) KHA-110/(*)-P 1 (2.54) 10 (25.4) 50 100
KHA-112/(*) KHA-112/(*)-P 1 (2.54) 12 (30.48) 60 120
KHA-202/(*) KHA-202/(*)-P 2 (5.08) 2 (5.08) 20 40
KHA-203/(*) KHA-203/(*)-P 2 (5.08) 3 (7.62) 30 60
KHA-204/(*) KHA-204/(*)-P 2 (5.08) 4 (10.16) 40 80
KHA-205/(*) KHA-205/(*)-P 2 (5.08) 5 (12.7) 50 100
KHA-206/(*) KHA-206/(*)-P 2 (5.08) 6 (15.24) 60 120
KHA-208/(*) KHA-208/(*)-P 2 (5.08) 8 (20.32) 80 160
KHA-210/(*) KHA-210/(*)-P 2 (5.08) 10 (25.4) 100 200
KHA-212/(*) KHA-212/(*)-P 2 (5.08) 12 (30.48) 120 240
KHA-303/(*) KHA-303/(*)-P 3 (7.62) 3 (7.62) 45 90
KHA-304/(*) KHA-304/(*)-P 3 (7.62) 4 (10.16) 60 120
KHA-305/(*) KHA-305/(*)-P 3 (7.62) 5 (12.7) 75 150
KHA-306/(*) KHA-306/(*)-P 3 (7.62) 6 (15.24) 90 180
KHA-308/(*) KHA-308/(*)-P 3 (7.62) 8 (20.32) 120 240
KHA-310/(*) KHA-310/(*)-P 3 (7.62) 10 (25.4) 150 300
KHA-312/(*) KHA-312/(*)-P 3 (7.62) 12 (30.48) 180 360
KHA-404/(*) KHA-404/(*)-P 4 (10.16) 4 (10.16) 80 160
KHA-405/(*) KHA-405/(*)-P 4 (10.16) 5 (12.7) 100 200
KHA-406/(*) KHA-406/(*)-P 4 (10.16)

6 (15.24)

120 240
KHA-408/(*) KHA-408/(*)-P 4 (10.16) 8 (20.32) 160 320
KHA-410/(*) KHA-410/(*)-P 4 (10.16) 10 (25.4) 200 400
KHA-412/(*) KHA-412/(*)-P 4 (10.16) 12 (30.48) 240 480
KHA-505/(*) KHA-505/(*)-P 5 (12.7) 5 (12.7) 125 250
KHA-506/(*) KHA-506/(*)-P 5 (12.7) 6 (15.24) 150 300
KHA-508/(*) KHA-508/(*)-P 5 (12.7) 8 (20.32) 200 400
KHA-510/(*) KHA-510/(*)-P 5 (12.7) 10 (25.4) 250 500
KHA-512/(*) KHA-512/(*)-P 5 (12.7) 12 (30.48) 300 600
KHA-606/(*) KHA-606/(*)-P 6 (15.24) 6 (15.24) 180 360
KHA-608/(*) KHA-608/(*)-P 6 (15.24) 8 (20.32) 240 480
KHA-610/(*) KHA-610/(*)-P 6 (15.24) 10 (25.4) 300 600
KHA-612/(*) KHA-612/(*)-P 6 (15.24) 12 (30.48) 360 720
KHA-808/(*) KHA-808/(*)-P 8 (20.32) 8 (20.32) 320 640
KHA-810/(*) KHA-810/(*)-P 8 (20.32) 10 (25.4) 400 800
KHA-812/(*) KHA-812/(*)-P 8 (20.32) 12 (30.48) 480 960
KHA-1010/(*) KHA-1010/(*)-P 10 (25.4) 10 (25.4) 500 1000
KHA-1012/(*) KHA-1012/(*)-P 10 (25.4) 12 (30.48) 600 1200
KHA-1212/(*) KHA-1212/(*)-P 12 (30.48) 12 (30.48) 720 144

n/a = not availabe with PSA.
Comes with complete operator’s manual.
/*Insert watt density: two for 2.5 W/in2 , 5 for 5 W/in2 or 10 for 10W/in2.
Note: Heaters are available in only the watt densities where total wattage is indicated.

KHRA Series, Round, 115 Volts

Without PSA With PSA Dia. Total Wattage for Watt Density
Model No. Model No. In.(cm) 5W/in2 10W/in2
KHRA-2/(*) KHRA-2/(*)-P 2 (5.08) 31.4
KHRA-3/(*) KHRA-3/(*)P 3 (7.62) 35.3 70.7
KHRA-4/(*) KHRA-4/(*)-P 4 (10.16) 62.8 126
KHRA-5/(*) KHRA-5/(*)-P 5 (12.7) 98.2 196
KHRA-6/(*) KHRA-6/(*)-P 6 (15.24) 141 283
KHRA-8/(*) KHRA-8/(*)-P 8 (20.32) 251 503
KHRA-10/(*) KHRA-10/(*)-P 10 (25.4) 393 785
KHRA-12/(*) KHRA-12/(*)-P 12 (30.48) 565 1131

Comes with complete operator’s manual.
/(*) Insert watt density: 2 for 2.5 W/in2, 5 for 5 W/in2 or 10 for 10W/in2.
** Heaters with pressure sensitive adhesive: maximum operating temperature is 250°F (120°C).
Note: Heaters are available in only the watt densities where total wattage is indicated.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration