Vacuum Compatible Polyimide Flexible Heaters 500°F Max
High Temp Polymide Flexible Heater, 1 in x 1 inQuantity | Price each |
---|---|
1-4 | $87.75 |
5-9 | $83.36 |
10-49 | $81.61 |
50-149 | $77.22 |
150-499 | $72.83 |
500+ | $66.69 |
Please add to cart to keep it or exit the configuration
- Extremely clean with no outgassing
- Thin, lightweight, and flexible heaters
- Power density to 25 W/in² (3.88 W/cm²)
- Maximum operating temperature of 260°C
- Perfect for vacuum environments
- Fast heating/cooling for reduced cycle time

Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Product Specs
Omega’s high temperature All-Polyimide (AP) heaters are a high performance alternative to our standard polyimide heaters, allowing higher watt densities and temperatures up to 260℃. These heaters offer great flexibility for non-flat surfaces and must be clamped to prevent temperature limitations due to PSA or other adhesives.
Our heaters are manufactured with welded lead-wires and epoxy strain reliefs for extreme durability. Their etched-foil designed provides efficient thermal cycling, and uniform output for better process control.
These All-polyimide heaters are also resistant to most chemicals, and are ideal for Medical diagnostics and other analytical instruments due to their no outgassing materials.