Kapton® Insulated Flexible Heaters

Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $71.93 |
5-9 | $68.33 |
10-24 | $66.89 |
25-49 | $64.02 |
50-99 | $62.58 |
100+ | $61.14 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- Rated up to 392°F (200°C)
- Etched Foil Design
- 0.010" Maximum Thickness
- 2.5, 5, or 10 Watts/In2
- 115 Volts and 28 Volts
- Optional Pressure- Sensitive Adhesive (PSA)
KH-408/5-P Model Options
View all modelsEdit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Shape
Power Density
Supply Voltage
Maximum Operating Temperature
Diameter
Width
Length
Power
Additional Option
Minimum Operating Temperature
Heater Material
Thickness
Kapton® (Polyimide Film) insulated heaters are available in a variety of shapes, sizes, and wattages. Wattage ratings are 2.5, 5, or 10W/in2 at 115 or 28 V. Polyimide Film offers a high degree of resistance to chemicals, and has excellent outgasing properties in high vacuum environments.
Typical construction consists of an etched foil element of 0.0005" or 0.0001" thickness which is encapsulated between two layers of 0.002" Polyimide Film and 0.001" FEP adhesive.
Typical construction consists of an etched foil element of 0.0005" or 0.0001" thickness which is encapsulated between two layers of 0.002" Polyimide Film and 0.001" FEP adhesive.


Rated 5 out of
5
by
Jorge M from
Great perfomance !
I am very pleased with the flexible kapton heaters: handy, compact and reliable companions in the lab.
Date published: 2016-10-05
Rated 5 out of
5
by
RR Complete from
Kapton Insulated Flexible Heaters
Works as advertised sticks well m
Date published: 2021-05-06