text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Silicone Rubber Flexible Heater Blanket 400°F Max Ex Proof

Heavy Duty Explosion Resistant Heating Blankets

$411.37

Item# SEPHB-1212-360-240-T4A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $411.37
10-24 $390.80
25-49 $382.57
50-99 $366.12
100-199 $357.89
200+ $349.66

In stock

Lead Time (If not in stock): 7 weeks
Heavy Duty Explosion Resistant Heating Blankets SEPHB-1212-360-240-T4A SEPHB-1212-360-240-T4A
  • Factory Mutual Hazardous Area Approval
  • Class I, Div 2, Groups A, B, C, and D; Class II, Div 2, Groups F and G
  • Integral Built-In High-Limit Thermal Cutout Prevents Temperature Runaway†
  • Optional Pressure Sensitive Adhesive Available
  • Moisture and Chemical Resistant
  • Maximum Exposure Temperature of 232°C (450°F)
  • APPLICATION
    • Low-Temperature Ovens
    • Process Vats and Dip Tanks
    • Storage Tanks
    • Hoppers, Dry Storage Bins, Coal Silos
    • Conveyors

SEPHB-1212-360-240-T4A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Shape
Temprature range
Power (watts)
Supply Voltage
Width
Length
Pressure senstivie Adhesive (PSA)
Additional Option
Power Density
Diameter
Thickness
Heater Material


OMEGALUX™ silicone rubber heavy-duty heating blankets feature built-in high-limit thermal cutout protection, which, in the event of a primary temperature controller failure, maintains blanket sheath temperature below the minimum safe auto-ignition temperature of the material being heated or materials in the area. (“T Rating” in the National Electric Code, Section 500.)

OMEGALUX™ SEPHB Series blankets are flexible and readily conform to most plane and simple curved surfaces. Blankets are easy to install with optional factory applied pressure-sensitive adhesive, creating a permanent bond.

OMEGALUX™ SEPHB blankets are compatible with most chemical fluids and oils commonly encountered in field service. They are exceptionally resistant to weather, moisture, and effects of sunlight, and ozone gases, and they can be used in areas of high radioactivity.

SPECIFICATIONS
Wattage: 180, 360, 720 or 1440 W
Power: 120, 240 and 480 V (contact OMEGALUX™ for 480 V heaters)
Dielectric Strength: 2000 V
Watt Density: 2.5 W/in2

CAUTION AND WARNING! Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

High-Limit Thermostat Temperature
T4A70°C (158°F)
T3145°C (292°F)

Volts Watts Dimensions: mm (in) Model No.
120 180 152 x 305 (6 x 12) SEPHB-612-180-120-*
240 180 152 x 305 (6 x 12) SEPHB-612-180-240-*
120 360 152 x 610 (6 x 24) SEPHB-624-360-120-*
240 360 152 x 610 (6 x 24) SEPHB-624-360-240-*
120 360 305 x 305 (12 x 12) SEPHB-1212-360-120-*
240 360 305 x 305 (12 x 12) SEPHB-1212-360-240-*
120 720 305 x 610 (12 x 24) SEPHB-1224-720-120-*
240 720 305 x 610 (12 x 24) SEPHB-1224-720-240-*
120 1440 610 x 610 (24 x 24) SEPHB-2424-1440-120-*
240 1440 610 x 610 (24 x 24) SEPHB-2424-1440-240-*

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration