Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self-Regulating Polyimide Flexible Heater 140°F Max

Self-Regulating Heater, 4 in x 3 in, 20°C (68°F) to 40°C (104°F)

Item# HL6528

Self-Regulating Heater, 4 in x 3 in, 20°C (68°F) to 40°C (104°F) HL6528 HL6528

This items is no longer available please see the PLM-Series.

  • Environment temperature range of -45°C (-49°F) to 100°C (212°F) 
  • Safety/shutoff temperature of 80°C (176°F) 
  • Operational set point range of 20°C (68°F) to 60°C (140°F) 
  • Inherent Controller-free solution 


Minco’s SmartHeaters SLT heaters brought by Omega maintain a constant temperature, regardless of heat-sink or environment. They feature Self-Limiting Technology (SLT) that offers an efficient alternative to traditional heaters and temperature control devices, providing consistent thermal outputs and self-tuning in dynamic environments while reducing total system cost.

These heaters are manufactured using polyimide panels over a thin silicone heating element loaded with conductive carbon particles, and maintain a constant and uniform temperature. They will produce high power when attached to a cold object and will rapidly heat that object within a prescribed control temperature range. The exact control temperature is determined by the heater design and thermal loading, including factors such as heat-sink type, contact method, and environment temperature.

SmartHeat SLT heaters may be used over a wide range of voltages, enabling setup flexibility and ensuring system protection from power supply variation. The desired set point is maintained without the need for controlling electronics. Each heater also features and inherent safety temperature. This self-limiting behavior acts at every point along the surface of the heater, eliminating the risk of overheating in the event of delamination, poor contact, or environmental variations.

The heaters’ simplicity and reliability are ideal for applications like keeping batteries warm and condensation-free for maximum output, valve warming for liquid flow, and Defrosting & Deicing of displays and other sensitive electronics.

These heaters are not recommended for applications requiring:

Rapid response
Fast cycling
Exposure temperatures over 120℃
High Accuracy
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration