Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $27.42 |
5-10 | $26.05 |
11-24 | $25.50 |
25-49 | $24.40 |
50-99 | $23.86 |
100+ | $23.31 |
This item has been discontinued. Please see the SRFRA-SRFGA series as a possible replacement
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Without PSA Model No. | With PSA Model No. | Diameter in. (cm) | Total Wattage for Watt Density | ||
2.5W/in2 | 5W/in2 | 10W/in2 | |||
SRFR-3/* | SRFR-3/*-P | 3(8) | 18 | 35 | 70 |
SRFR-4/* | SRFR-4/*-P | 4(10) | 31 | 62.8 | 125.6 |
SRFR-5/* | SRFR-5/*-P | 5(13) | 49 | 98.15 | 196.3 |
SRFR-6/* | SRFR-6/*-P | 6(15) | 70.67 | 141.3 | 282.7 |
SRFR-7/* | SRFR-7/*-P | 7(18) | 96.2 | 192.4 | 384.8 |
SRFR-8/* | SRFR-8/*-P | 8(20) | 125.65 | 251.3 | 502.6 |
SRFR-9/* | SRFR-9/*-P | 9(23) | 157.9 | 315.8 | 631.7 |
SRFR-10/* | SRFR-10/*-P | 10(25) | 196.25 | 392.5 | 785 |
SRFR-11/* | SRFR-11/*-P | 11(28) | 237.45 | 474.9 | 949.8 |
SRFR-12/* | SRFR-12/*-P | 12(30) | 376.8 | 753.6 | 1507.2 |
Without PSA Model No. | With PSA Model No. | Width, In.(cm) | Length, In.(cm) | Total Wattage for Watt Density | ||
2.5W/in2 | 5W/in2 | 10W/in2 | ||||
SRFG-101/10 | SRFG-101/10-P | 1(3) | 1(3) | – | – | 10 |
SRFG-102/* | SRFG-102/*-P | 1(3) | 2(5) | 5 | 10 | – |
SRFG-103/* | SRFG-103/*-P | 1(3) | 3(8) | 7.5 | 15 | 30 |
SRFG-104/* | SRFG-104/*-P | 1(3) | 4(10) | 10 | 20 | 40 |
SRFG-105/* | SRFG-105/*-P | 1(3) | 5(13) | 12.5 | 25 | 50 |
SRFG-106/* | SRFG-106/*-P | 1(3) | 6(15) | 15 | 30 | 60 |
SRFG-107/* | SRFG-107/*-P | 1(3) | 7(18) | 17.5 | 35 | 70 |
SRFG-108/* | SRFG-108/*-P | 1(3) | 8(20) | 20 | 40 | 80 |
SRFG-109/* | SRFG-109/*-P | 1(3) | 9(23) | 22.5 | 45 | 90 |
SRFG-110/* | SRFG-110/*-P | 1(3) | 10(25) | 25 | 50 | 100 |
SRFG-111/* | SRFG-111/*-P | 1(3) | 11(28) | 27.5 | 55 | 110 |
SRFG-112/* | SRFG-112/*-P | 1(3) | 12(30) | 30 | 60 | 120 |
SRFG-118/* | SRFG-118/*-P | 1(3) | 18(46) | 45 | 90 | 180 |
SRFG-124/* | SRFG-124/*-P | 1(3) | 24(61) | 60 | 120 | 240 |
SRFG-130/* | SRFG-130/*-P | 1(3) | 30(76) | 75 | 150 | 300 |
SRFG-136/* | SRFG-136/*-P | 1(3) | 36(91) | 90 | 180 | 360 |
SRFG-142/* | SRFG-142/*-P | 1(3) | 42(107) | 105 | 210 | 420 |
SRFG-148/* | SRFG-148/*-P | 1(3) | 48(122) | 120 | 240 | 480 |
SRFG-202/* | SRFG-202/*-P | 2(5) | 2(5) | 10 | 20 | 40 |
SRFG-203/* | SRFG-203/*-P | 2(5) | 3(8) | 15 | 30 | 60 |
SRFG-204/* | SRFG-204/*-P | 2(5) | 4(10) | 20 | 40 | 80 |
SRFG-205/* | SRFG-205/*-P | 2(5) | 5(13) | 25 | 50 | 100 |
SRFG-206/* | SRFG-206/*-P | 2(5) | 6(15) | 30 | 60 | 120 |
SRFG-207/* | SRFG-207/*-P | 2(5) | 7(18) | 35 | 70 | 140 |
SRFG-208/* | SRFG-208/*-P | 2(5) | 8(20) | 40 | 80 | 160 |
SRFG-209/* | SRFG-209/*-P | 2(5) | 9(23) | 45 | 90 | 180 |
SRFG-210/* | SRFG-210/*-P | 2(5) | 10(25) | 50 | 100 | 200 |
SRFG-211/* | SRFG-211/*-P | 2(5) | 11(28) | 55 | 110 | 220 |
SRFG-212/* | SRFG-212/*-P | 2(5) | 12(30) | 60 | 120 | 240 |
SRFG-218/* | SRFG-218/*-P | 2(5) | 18(46) | 90 | 180 | 360 |
SRFG-224/* | SRFG-224/*-P | 2(5) | 24(61) | 120 | 240 | 480 |
SRFG-230/* | SRFG-230/*-P | 2(5) | 30(76) | 150 | 300 | 600 |
SRFG-236/* | SRFG-236/*-P | 2(5) | 36(91) | 180 | 360 | 720 |
SRFG-242/* | SRFG-242/*-P | 2(5) | 42(107) | 210 | 420 | 840 |
SRFG-248/* | SRFG-248/*-P | 2(5) | 48(122) | 240 | 480 | 960 |
SRFG-303/* | SRFG-303/*-P | 3(8) | 3(8) | 22.5 | 45 | 90 |
SRFG-304/* | SRFG-304/*-P | 3(8) | 4(10) | 30 | 60 | 120 |
SRFG-305/* | SRFG-305/*-P | 3(8) | 5(13) | 37.5 | 75 | 150 |
SRFG-306/* | SRFG-306/*-P | 3(8) | 6(15) | 45 | 90 | 180 |
SRFG-307/* | SRFG-307/*-P | 3(8) | 7(18) | 52.5 | 105 | 210 |
SRFG-308/* | SRFG-308/*-P | 3(8) | 8(20) | 60 | 120 | 240 |
SRFG-309/* | SRFG-309/*-P | 3(8) | 9(23) | 67.5 | 135 | 270 |
SRFG-310/* | SRFG-310/*-P | 3(8) | 10(25) | 75 | 150 | 300 |
SRFG-311/* | SRFG-311/*-P | 3(8) | 11(28) | 82.5 | 165 | 330 |
SRFG-312/* | SRFG-312/*-P | 3(8) | 12(30) | 90 | 180 | 360 |
Without PSA Model No. | With PSA Model No. | Width, In.(cm) | Length, In.(cm) | Total Wattage for Watt Density | ||
2.5W/in2 | 5W/in2 | 10W/in2 | ||||
SRFG-318/* | SRFG-318/*-P | 3(8) | 18(46) | 135 | 270 | 540 |
SRFG-324/* | SRFG-324/*-P | 3(8) | 24(61) | 180 | 360 | 720 |
SRFG-330/* | SRFG-330/*-P | 3(8) | 30(76) | 225 | 450 | 900 |
SRFG-336/* | SRFG-336/*-P | 3(8) | 36(91) | 270 | 540 | 1080 |
SRFG-342/* | SRFG-342/*-P | 3(8) | 42(107) | 315 | 630 | 1260 |
SRFG-348/* | SRFG-348/*-P | 3(8) | 48(122) | 360 | 720 | 1440 |
SRFG-404/* | SRFG-404/*-P | 4(10) | 4(10) | 40 | 80 | 160 |
SRFG-405/* | SRFG-405/*-P | 4(10) | 5(13) | 50 | 100 | 200 |
SRFG-406/* | SRFG-406/*-P | 4(10) | 6(15) | 60 | 120 | 240 |
SRFG-407/* | SRFG-407/*-P | 4(10) | 7(18) | 70 | 140 | 280 |
SRFG-408/* | SRFG-408/*-P | 4(10) | 8(20) | 80 | 160 | 320 |
SRFG-409/* | SRFG-409/*-P | 4(10) | 9(23) | 90 | 180 | 360 |
SRFG-410/* | SRFG-410/*-P | 4(10) | 10(25) | 100 | 200 | 400 |
SRFG-411/* | SRFG-411/*-P | 4(10) | 11(28) | 110 | 220 | 440 |
SRFG-412/* | SRFG-412/*-P | 4(10) | 12(30) | 120 | 240 | 480 |
SRFG-418/* | SRFG-418/*-P | 4(10) | 18(46) | 180 | 360 | 720 |
SRFG-424/* | SRFG-424/*-P | 4(10) | 24(61) | 240 | 480 | 960 |
SRFG-430/* | SRFG-430/*-P | 4(10) | 30(76) | 300 | 600 | 1200 |
SRFG-436/* | SRFG-436/*-P | 4(10) | 36(91) | 360 | 720 | 1440 |
SRFG-442/* | SRFG-442/*-P | 4(10) | 42(107) | 420 | 840 | 1680 |
SRFG-448/* | SRFG-448/*-P | 4(10) | 48(122) | 480 | 960 | — |
SRFG-505/* | SRFG-505/*-P | 5(13) | 5(13) | 62.5 | 125 | 250 |
SRFG-506/* | SRFG-506/*-P | 5(13) | 6(15) | 75 | 150 | 300 |
SRFG-507/* | SRFG-507/*-P | 5(13) | 7(18) | 87.5 | 175 | 350 |
SRFG-508/* | SRFG-508/*-P | 5(13) | 8(20) | 100 | 200 | 400 |
SRFG-509/* | SRFG-509/*-P | 5(13) | 9(23) | 112.5 | 225 | 450 |
SRFG-510/* | SRFG-510/*-P | 5(13) | 10(25) | 125 | 250 | 500 |
SRFG-511/* | SRFG-511/*-P | 5(13) | 11(28) | 137.5 | 275 | 550 |
SRFG-512/* | SRFG-512/*-P | 5(13) | 12(30) | 150 | 300 | 600 |
SRFG-606/* | SRFG-606/*-P | 6(15) | 6(15) | 90 | 180 | 360 |
SRFG-607/* | SRFG-607/*-P | 6(15) | 7(18) | 105 | 210 | 420 |
SRFG-608/* | SRFG-608/*-P | 6(15) | 8(20) | 120 | 240 | 480 |
SRFG-609/* | SRFG-609/*-P | 6(15) | 9(23) | 135 | 270 | 540 |
SRFG-610/* | SRFG-610/*-P | 6(15) | 10(25) | 150 | 300 | 600 |
SRFG-611/* | SRFG-611/*-P | 6(15) | 11(28) | 165 | 330 | 660 |
SRFG-612/* | SRFG-612/*-P | 6(15) | 12(30) | 180 | 360 | 720 |
SRFG-618/* | SRFG-618/*-P | 6(15) | 18(46) | 270 | 540 | 1080 |
SRFG-624/* | SRFG-624/*-P | 6(15) | 24(61) | 360 | 720 | 1440 |
SRFG-630/* | SRFG-630/*-P | 6(15) | 30(76) | 450 | 900 | — |
SRFG-636/* | SRFG-636/*-P | 6(15) | 36(91) | 540 | 1080 | — |
SRFG-642/* | SRFG-642/*-P | 6(15) | 42(107) | 630 | 1260 | — |
SRFG-648/* | SRFG-648/*-P | 6(15) | 48(122) | 720 | 1440 | — |
SRFG-707/* | SRFG-707/*-P | 7(18) | 7(18) | 122.5 | 245 | 490 |
SRFG-708/* | SRFG-708/*-P | 7(18) | 8(20) | 140 | 280 | 560 |
SRFG-709/* | SRFG-709/*-P | 7(18) | 9(23) | 157.5 | 315 | 630 |
Without PSA Model No. | With PSA Model No. | Width, In.(cm) | Length, In.(cm) | Total Wattage for Watt Density | ||
2.5W/in2 | 5W/in2 | 10W/in2 | ||||
SRFG-710/* | SRFG-710/*-P | 7(18) | 10(25) | 175 | 350 | 700 |
SRFG-711/* | SRFG-711/*-P | 7(18) | 11(28) | 192.5 | 385 | 770 |
SRFG-712/* | SRFG-712/*-P | 7(18) | 12(30) | 210 | 420 | 840 |
SRFG-808/* | SRFG-808/*-P | 8(20) | 8(20) | 160 | 320 | 640 |
SRFG-809/* | SRFG-809/*-P | 8(20) | 9(23) | 180 | 360 | 720 |
SRFG-810/* | SRFG-810/*-P | 8(20) | 10(25) | 200 | 400 | 800 |
SRFG-811/* | SRFG-811/*-P | 8(20) | 11(28) | 220 | 440 | 880 |
SRFG-812/* | SRFG-812/*-P | 8(20) | 12(30) | 240 | 480 | 960 |
SRFG-818/* | SRFG-818/*-P | 8(20) | 18(46) | 360 | 720 | 1440 |
SRFG-824/* | SRFG-824/*-P | 8(20) | 24(61) | 480 | 960 | — |
SRFG-830/* | SRFG-830/*-P | 8(20) | 30(76) | 600 | 1200 | — |
SRFG-836/* | SRFG-836/*-P | 8(20) | 36(91) | 720 | 1440 | — |
SRFG-842/* | SRFG-842/*-P | 8(20) | 42(107) | 840 | 1680 | — |
SRFG-848/* | SRFG-848/*-P | 8(20) | 48(122) | 960 | 1920 | — |
SRFG-909/* | SRFG-909/*-P | 9(23) | 9(23) | 202.5 | 405 | 810 |
SRFG-910/* | SRFG-910/*-P | 9(23) | 10(25) | 225 | 450 | 900 |
SRFG-911/* | SRFG-911/*-P | 9(23) | 11(28) | 247.5 | 965 | 990 |
SRFG-912/* | SRFG-912/*-P | 9(23) | 12(30) | 270 | 540 | 1080 |
SRFG-1010/* | SRFG-1010/*-P | 10(25) | 10(25) | 250 | 500 | 1000 |
SRFG-1011/* | SRFG-1011/*-P | 10(25) | 11(28) | 275 | 550 | 1100 |
SRFG-1012/* | SRFG-1012/*-P | 10(25) | 12(30) | 300 | 600 | 1200 |
SRFG-1018/* | SRFG-1018/*-P | 10(25) | 18(46) | 450 | 900 | — |
SRFG-1024/* | SRFG-1024/*-P | 10(25) | 24(61) | 600 | 1200 | — |
SRFG-1030/* | SRFG-1030/*-P | 10(25) | 30(76) | 750 | 1500 | — |
SRFG-1036/* | SRFG-1036/*-P | 10(25) | 36(91) | 900 | 1800 | — |
SRFG-1042/* | SRFG-1042/*-P | 10(25) | 42(107) | 1050 | — | — |
SRFG-1048/* | SRFG-1048/*-P | 10(25) | 48(122) | 1200 | — | — |
SRFG-1111/* | SRFG-1111/*-P | 11(28) | 11(28) | 302.5 | 605 | 1210 |
SRFG-1112/* | SRFG-1112/*-P | 11(28) | 12(30) | 330 | 660 | 1320 |
SRFG-1212/* | SRFG-1212/*-P | 12(30) | 12(30) | 360 | 720 | — |
SRFG-1218/* | SRFG-1218/*-P | 12(30) | 18(46) | 540 | 1080 | — |
SRFG-1224/* | SRFG-1224/*-P | 12(30) | 24(61) | 720 | 1440 | — |
SRFG-1230/* | SRFG-1230/*-P | 12(30) | 30(76) | 900 | — | — |
SRFG-1236/* | SRFG-1236/*-P | 12(30) | 36(91) | 1080 | — | — |
SRFG-1242/* | SRFG-1242/*-P | 12(30) | 42(107) | 1260 | — | — |
SRFG-1248/* | SRFG-1248/*-P | 12(30) | 48(122) | 1440 | — | — |