Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $409.94 |
10-24 | $389.44 |
25-49 | $381.24 |
50-99 | $364.85 |
100-199 | $356.65 |
200+ | $348.45 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Watts | W/in2 | Volts | Size '/' (cm/m) |
SRT051-020 | 52 | 4.3 | 120 | 1/2' x 2' (1/0.6) |
SRT051-040 | 104 | 4.3 | 120 | 1/2' x 4' (1/1.2) |
SRT051-060 | 156 | 4.3 | 120 | 1/2' x 6' (1/1.8) |
SRT051-080 | 209 | 4.3 | 120 | 1/2' x 8' (1/2.4) |
SRT051-100 | 261 | 4.3 | 120 | 1/2' x 10' (1/3) |
SRT051-120 | 313 | 4.3 | 120 | 1/2' x 12' (1/3.7) |
SRT101-020 | 104 | 4.3 | 120 | 1' x 2' (2.5/0.6) |
SRT101-040 | 209 | 4.3 | 120 | 1' x 4' (2.5/1.2) |
SRT101-060 | 313 | 4.3 | 120 | 1' x 6' (2.5/1.8) |
SRT101-080 | 418 | 4.3 | 120 | 1' x 8' (2.5/2.4) |
SRT101-100 | 522 | 4.3 | 120 | 1' x 10' (2.5/3) |
SRT101-120 | 627 | 4.3 | 120 | 1' x 12' (2.5/3.7) |
SRT101-140 | 731 | 4.3 | 120 | 1' x 14' (2.5/4.3) |
SRT101-160 | 836 | 4.3 | 120 | 1' x 16' (2.5/4.9) |
SRT101-180 | 940 | 4.3 | 120 | 1' x 18' (2.5/5.5) |
SRT101-200 | 1045 | 4.3 | 120 | 1' x 20' (2.5/6.1) |
SRT201-020 | 209 | 4.3 | 120 | 2' x 2' (5/0.6) |
SRT201-040 | 418 | 4.3 | 120 | 2' x 4' (5/1.2) |
SRT201-060 | 627 | 4.3 | 120 | 2' x 6' (5/1.8) |
SRT201-080 | 836 | 4.3 | 120 | 2' x 8' (5/2.4) |
SRT201-100 | 1045 | 4.3 | 120 | 2' x 10' (5/3) |
SRT201-120** | 1254 | 4.3 | 120 | 2' x 12' (5/3.7) |
SRT201-140** | 1463 | 4.3 | 120 | 2' x 14' (5/4.3) |
SRT201-160** | 1672 | 4.3 | 120 | 2' x 16' (5/4.9) |
SRT201-180** | 1881 | 4.3 | 120 | 2' x 18' (5/5.5) |
SRT201-200** | 2090 | 4.3 | 120 | 2' x 20' (5/6.1) |