text.skipToContent text.skipToNavigation

Back To Top

Smart Probes

Layer N Smart Probes and Smart Interfaces communicate via Layer N Communication Interfaces to transport your application data into the cloud from available onboard sensors or from a broad range of device outputs, such as thermocouples, RTDs, Heat Flux thermopile, load cells, and process and digital pulse signals for process monitoring and control applications. These products feature plug and play connectivity, data assurance, fully-featured alarms and notifications, and Digital I/O for closed loop control capabilities.
7 Products found

Smart IR Sensor -70°C to 380°C Temperature

-70°C to 380°C temperature range ultra miniature smart infrared sensor with plug and play connectivity and configuration Software.

$170.00

Models in Stock
View Full Specifications

Layer N M12 Modular Environmental Monitoring Smart Probes

The Layer N SP-003-4 series Environmental Monitoring Smart Probes provide temperature, relative humidity, and barometric pressure data and easily connect via M12 connector.

$130.00

Models in Stock
View Full Specifications

Layer N M12 Modular Smart Probe Analog Process interface with I/O

The Layer N SP-014 seamlessly integrates process signals to your sensor network. Integrates standard voltage (0-1 VDC) or current (4-20mA, 0-24mA) sensors to the cloud.

$115.00

Models in Stock
View Full Specifications

Layer N M12 Modular Thermocouple and RTD Temperature Smart Probe

The Layer N SP-005 seamlessly integrates standard M12 thermocouple and RTD probes into your sensor network. It supports up to 2 TCs or 1 RTD and features digital I/O.

$110.00

Models in Stock
View Full Specifications

Layer N M12 Modular Smart Probe Load Cell interface with I/O

The Layer N SP-010 seamlessly integrates bridge devices into your sensor network. It accepts 4-wire bridge sensors through a M12 4-pin connector and features digital I/O.

$110.00

Models in Stock
View Full Specifications

Layer N M12 Modular Smart Digital interface counter/totalizer

The Layer N SP-013 seamlessly integrates digital pulse inputs to your sensor network. It accepts digital pulse/frequency inputs through its M12 5-pin connector.

$100.00

Models in Stock
View Full Specifications

Layer N M12 Modular Smart Heat Flux Sensor interface with I/O

The Layer N SP-016 seamlessly integrates thermopile-based heat flux sensors to your sensor network and performs the calculations to provide measurements in W/m2.

$125.00

Models in Stock
View Full Specifications
en-US
en
Save Configuration