Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Omega Link Smart Probe to Modbus RTU RS-485 serial Interface

Modbus Compatible Smart Probe Interface to RS485 serial

$139.49

Item# IF-002

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $139.49
10-24 $128.33
25-49 $118.57
50-99 $111.59
100-199 $104.62
200+ $97.64

In stock

Lead Time (If not in stock): 5 Days
Modbus Compatible Smart Probe Interface to RS485 serial IF-002 IF-002
  • Modbus to Smart Probe Interface
  • Provides RS485 serial interface supporting Modbus RTU and command line interpreter
  • Configurable with Serial Terminal or SYNC configuration software

IF-002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connectivity Type
Number of Channels


Omega Link to Modbus Integration

The IF-002 provides seamless integration of your Omega Link Smart Probe to your Modbus network. The IF-002 utilizes a standard M12 5-pin B code connector for RS485 serial transmission and an M12 8-pin connector for Omega Link Smart Probes.

The M12 8-pin connector provides power for external Omega Link Smart Probes with an integrated power monitor to protect against short circuits.

Intuitive Configuration

An integrated command line interface allows for quick serial setup of your IF-002 and smart probe, register configuration, and monitoring using standard terminal emulators. Intuitive configuration is also available through SYNC configuration software.

Compatibility

The IF-002 is fully compatible with SYNC configuration software, the Omega Link Ecosystem of devices, Omega Enterprise Gateway, and Omega Link Cloud.


Specifications

RS485 Serial Port
Baudrate: 9600, 19200, 34800,115200
Parity: : Even, Odd, Mark, None
Data Bits: 7, 8
Stop Bits: 1, 2
Protocol: Modbus RTU, Command Line Interpreter
INPUT POWER
Voltage: 5VDC - 36 VDC
OUTPUT TO SMART PROBE
100 mA @ 3.0 V ±5%
ENVIRONMENTAL
Operating Temperature: -40 to 85℃ (-40 to 185℉)
Rating: IP67 when mated
MECHANICAL
Dimensions: 22.1 mm W x 96.7 mm L (0.87” x 3.80”) not including mounting tabs
GENERAL
Agency Approvals: CE, EMC 2014/30/EU, LVD 2014/35/EU
Compatibility: Compatible with OEG, SYNC configuration software, Omega Link Cloud, and Modbus Networks

M12 8-Pin Wiring

Pin Name Function
Pin 1 OUT 1 No Connection
Pin 2 INTR Interrupt Signal
Pin 3 SCL SCL Signal
Pin 4 SDA SDA Signal
Pin 5 Shield Shield Ground
Pin 6 OUT 2 No Connection
Pin 7 GND Power Return
Pin 8 VCC Nominal 3.0 VDC to Smart Probe

M12 5-Pin Wiring

Pin Name Function
Pin 1 VDD 5-36 VDC
Pin 2 A’ RS485 Data +
Pin 3 GND Ground
Pin 4 B’ RS485 Data -
Pin 5 SHIELD Shield Ground

Modbus Smart Interface

Model Number Description
IF-002 SModbus RS485 Smart Interface

 

Accessories

An M12 5-pin B code screw terminal connector is required to connect your IF-002 to your modbus network.

Model Number Description
M12.5-B-S-F-FM M12 5-pin B code screw terminal
DM12CAB-8-1-RA 1m (3.3’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-3-RA 3m (9.8’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-5-RA 5m (16.4’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-1 1m (3.3’) cable dual M12-8 straight connector
DM12CAB-8-3 3m (9.8’) cable dual M12-8 straight connector
DM12CAB-8-5 5m (16.4’) cable dual M12-8 straight connector

 

Omega Link Smart Probes

Compatible Omega Link Smart Probes are integrated with an advanced suite of IIoT Smart Core features. These features enable plug and play connectivity, alarms and notifications, data assurance, data logging, and storage.

Model Number Description
SP-001-0 Smart Probe IR, 6:1 field of view
SP-001-1 Smart Probe IR, 6:1 field of view, with discrete I/O
SP-002-0 Smart Probe IR, 10:1 field of view
SP-002-1 Smart Probe IR, 10:1 field of view with discrete I/O
SP-003-1 THB Smart Probe with I/O Tube Housing
SP-004-1 TH Smart Probe with I/O Tube Housing
SP-004-4 TH Smart Probe with I/O Bulkhead Housing
SP-005-1 Temperature and RTD Smart Probe with discrete I/O
SP-010-1 Load Cell Smart Probe with discrete I/O
SP-013-1 Digital Interface Smart Probe with discrete I/O
SP-014-1 Process Monitoring Smart Probe with discrete I/O
SP-016-1 Heat Flux Smart Probe with discrete I/O
loading all models
loading all reviews
Rated 5 out of 5 by from Perfect for modbus applications Easy to buy and connects with Modbus. Can also connect to EZE IO
Date published: 2023-02-09
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_IF-002, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA

Can this device be used on custom MODBUS RTU networks rather than LayerN? By directly interfacing with the data line on M12 5-pin RS-485 data lines? Thank you

Asked by: Vick
We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2021-11-15
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_IF-002, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
Accessories-M12 8 pin cables and connectors
5-Pin B Code M12 Straight Female Connector
$26.68
407 In Stock
M12-8 pin Straight Plug Field install connector with screw terminals
$21.45
50 In Stock
Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
$40.58
135 In Stock
1m (3.3’) cable dual M12-8 connector, right angle terminator
$42.84
8 In Stock
3m (9.8’) cable dual M12-8 connector, right angle terminator
$53.28
0 In Stock
5m (16.4’) cable dual M12-8 connector, right angle terminator
$60.83
6 In Stock
1m (3.3’) cable dual M12-8 straight connector
$42.84
0 In Stock
3m (9.8’) cable dual M12-8 straight connector
$53.28
1 In Stock
5m (16.4’) cable dual M12-8 straight connector
$64.24
0 In Stock
Compatible Smart Probes for Layer N interfaces
Smart Probe IR, 6:1 field of view
$213.13
179 In Stock
Smart Probe IR, 6:1 field of view, with discrete I/O
$255.76
152 In Stock
Smart Probe IR, 10:1 field of view
$241.54
174 In Stock
Smart Probe IR, 10:1 field of view, with discrete I/O
$284.16
176 In Stock
Thermocouple and RTD Temperature Smart Probe
$156.30
248 In Stock
Smart Load Cell interface with I/O
$147.94
161 In Stock
Smart Digital interface counter/totalizer with I/O
$142.09
162 In Stock
Smart Analog interface Process with I/O
$163.39
475 In Stock
Smart Heat Flux Sensor with I/O
$177.60
138 In Stock
en-US
en
Save Configuration