Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Smart IR Sensor -70°C to 380°C Temperature

Ultra miniature Smart IR Probe

$213.13

Item# SP-001-0

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $213.13
5-9 $202.47
10-24 $198.21
25-49 $189.69
50-99 $185.42
100+ $181.16

In stock

Lead Time (If not in stock): 5 Days
Ultra miniature Smart IR Probe SP-001-0 SP-001-0
  • Fully Integrated Microprocessor based Smart Digital Sensor solution
  • 6:1 FOV
  • Measures both ambient and surface temperature
  • Plug-n-Play connectivity and easy setup with free Omega Sync Software
  • Internal data logging for data security
  • Compact and easily Mountable IP67 Stainless Steel Housing
  • Interface required to operate
  • IF-001 USB wired interface
  • XW Series wireless Interface

SP-001-0 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Measurement Types
Number of Channels
Sensor connection


The Omega Smart IR Temperature Probe is a miniature infrared sensor that measures the surface temperature of a solid or liquid without contact. It can measure non- metal surfaces between -70 to 380°C (-94 to 716°F). It also features a built-in sensor to measure the ambient temperature of the probe itself. Materials including paper, thick plastics, rubber, food and organic materials, as well as painted metals and most dirty, rusty or oily surfaces, are measured accurately, safely and cleanly.

The Smart Probe is packaged into a rugged 12 mm OD x 67 mm long compact, stainless steel, IP67 (NEMA 6) housing - designed for heavy industrial use while taking up the least amount of space for easy installation. Standard features include: easy configuration through free SYNC configuration software, adjustable emissivity and filtering, and a wide operating temperature range of -40°C to 85°C.

Video Learning: Smart Probe Configuration Using SYNC Software

We’ve integrated an advanced suite of IIoT centric electronics called Smart Core. These features enable plug and play connectivity, fully featured alarms and notifications, data assurance, and data storage of up to 1499 sensor readings.

The Smart Probes’s OEG support makes it ideal for asset monitoring and predictive maintenance applications. It can be connected to a PC or server where OEG (Omega Enterprise Gateway) software can reside for data display, long-term data logging, alarming, and analytics. OEG is available without OPC UA/DA as a Standard free version. See all the features of OEG.

Variants

The Smart IR Temperature Probe is available with two choices of optical field of view, either 6:1 or 10:1. Versions with 2 configurable digital I/O pins are also available. These can be configured as either Inputs or Outputs and can be used for a myriad of applications including driving relays, physical alarms, or sensing dry contacts like door switches. The SP-001 may be configured to act as an edge controller, generating local alarm and control signals based on sensor inputs.

To Order
P/N FOV Discrete I/O Pins Description
SP-001-0 6:1 None Smart Probe IR, 6:1 field of view
SP-001-1 6:1 2 Smart Probe IR, 6:1 field of view, with discrete I/O
SP-002-0 10:1 None Smart Probe IR, 10:1 field of view
SP-002-1 10:1 2 Smart Probe IR, 10:1 field of view, with discrete I/O

Interface

The Smart IR Temperature Probe requires an interface to operate. There are both wired and wireless options available as shown in the table below:

Smart Probe Interfaces
P/N Description
IF-001-0 Smart Probe USB interface
XW-ED 2.4 GHz Wireless Transmitter, Smart Probes
XW-ED-PRO 2.4 GHz Wireless Transmitter and Edge Controller, Smart Probes

Accessories (Sold Separetely)

M12-8 pin Splitter and Connector for Access to Probe I/O pins
P/N Description
M12.8-T-SPLIT Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
M12.8-S-M-FM M12-8 pin Straight Plug Field install connector with screw terminals
SP-001-MB Mounting Bracket for SP-001 and SP-002
M12-8 Pin Extension Cables for Probes
DM12CAB-8-1-RA 1m (3.3’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-3-RA 3m (9.8’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-5-RA 5m (16.4’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-1 1m (3.3’) cable dual M12-8 straight connector
DM12CAB-8-3 3m (9.8’) cable dual M12-8 straight connector
DM12CAB-8-5 5m (16.4’) cable dual M12-8 straight connector


USB Smart Interface
(IF-001) Smart Interface
SP-001 Mounting Bracket
(SP001-MB) Mounting Bracket
See more in the Accessories tab


Specifications

Temperature Range: -70 to +380°C (-94 to 716°F)
Accuracy @ Ambient of 0-50°C (32 to 122°F): 1°C (1.8°F) or 1% of reading, whichever is greater
Accuracy Over Entire Ambient Operating Range: 4°C (3.6 °F) or 3% of reading, whichever is greater
Repeatability: 1°C (1.8°F) or 1% of reading
Emissivity: 0.01 to 1.00, software adjustable
Response Time: 30 to 1500 msec, adjustable
Spectral Response: 5.5 to 14 microns
Supply Power: 3.3 Vdc, 0.05 W max
Field of View: SP-001 is 6:1
SP-002 is 10:1

Mechanical

Construction: Stainless Steel
Thread Mounting Dimensions: 12 OD x 114 mm L (0.47" x 4.49")
Weight: 35 g (1.2 oz)

Environmental

Environmental Rating: NEMA 6, IP67
Acceleration Test: 10 g (10 to 500Hz)
Operating Temperature: -40 to 85°C (-40 to 185°F) less than 95% RH, non-condensing

General

Agency Approvals: CE, EMC 2014/30/EU, LVD 2014/35/EU
Configuration: Configurable via IF-001 and Sync configuration software
Software: Compatible with OEG and Sync configuration software
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this item be wired directly to a temperature controller, or only to a computer?

Asked by: nssdiver
Thank you for your interest in our product Thank you for your interest in our product The SP-001-0 series cannot be wired directly to a temperature controller. Currently it can only be used with the IF-001-0 USB cable and the XW-ED and XW-ED-Pro wireless transmitters. If you want to connect directly to a Temperature controller you may want to consider the OS136A and OS137A series which can be offered for example in a 4 to 20 mA or Type K output please see the attached specs https://assets.omega.com/pdf/test-and-measurement-equipment/temperature/sensors/infrared-sensors/OS137A.pdf https://assets.omega.com/pdf/test-and-measurement-equipment/temperature/sensors/infrared-sensors/OS136A.pdf
Answered by: SAT_SAE
Date published: 2020-01-30

Can you have more than one sensor connected to your PC?

Asked by: JcAlo57_HP
Yes you can have more than one of these devices directly connected to your PC via USB, each one would need the IF-001 USB interface.
Answered by: JA Engineer
Date published: 2022-10-04

Is this compatible with LabView software?

Asked by: AZMD
Thank you for inquiry. The IF-001 converter can be used with our smart sensor to communicate with LabView through Modbus Protocol.
Answered by: Engineer CB
Date published: 2020-06-24

How to i effectively aim the device to a specific spot? is there a laser light that shines on a spot?

Asked by: KevinM
Thank you for your inquiry. The 6:1 Field of View Ratio. See page 6 of the manual.
Answered by: Engineer CB
Date published: 2020-06-04
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_SP-001-0, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
1: Layer N Smart Interfaces - Smart Probes must be connected to an interface to operate
2.4 GHZ Wireless Transmitter, Smart probes
$287.98
8 In Stock
2.4 GHZ Wireless Transmitter and Edge controller, Smart probes
$304.85
13 In Stock
2: M12-8 pin extension cables for Probes
1m (3.3') cable dual M12-8 connector, right angle terminator
$42.84
8 In Stock
3m (9.8') cable dual M12-8 connector, right angle terminator
$53.28
0 In Stock
5m (16.4') cable dual M12-8 connector, right angle terminator
$60.83
6 In Stock
1m (3.3') cable dual M12-8 straight connector
$42.84
0 In Stock
3m (9.8') cable dual M12-8 straight connector
$53.28
1 In Stock
5m (16.4') cable dual M12-8 straight connector
$64.24
0 In Stock
3: M12-8 pin Splitter and connector for access to probe I/O pins
Smart Probe M12 8 pin shielded T- Splitter - enables access to I/O pins
$40.58
135 In Stock
M12-8 pin Straight Plug Field install connector with screw terminals
$21.45
50 In Stock
Mounting Bracket for SP001 & SP002
$14.62
4 In Stock
en-US
en
Save Configuration