Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $284.16 |
5-9 | $269.95 |
10-24 | $264.27 |
25-49 | $252.90 |
50-99 | $247.22 |
100+ | $241.54 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The Omega Smart IR Temperature Probe is a miniature infrared sensor that measures the surface temperature of a solid or liquid without contact. It can measure non- metal surfaces between -70 to 380°C (-94 to 716°F). It also features a built-in sensor to measure the ambient temperature of the probe itself. Materials including paper, thick plastics, rubber, food and organic materials, as well as painted metals and most dirty, rusty or oily surfaces, are measured accurately, safely and cleanly.
The Smart Probe is packaged into a rugged 12 mm OD x 67 mm long compact, stainless steel, IP67 (NEMA 6) housing - designed for heavy industrial use while taking up the least amount of space for easy installation. Standard features include: easy configuration through free SYNC configuration software, adjustable emissivity and filtering, and a wide operating temperature range of -40°C to 85°C.
Video Learning: Smart Probe Configuration Using SYNC Software
We’ve integrated an advanced suite of IIoT centric electronics called Smart Core. These features enable plug and play connectivity, fully featured alarms and notifications, data assurance, and data storage of up to 1499 sensor readings.
The Smart Probes’s OEG support makes it ideal for asset monitoring and predictive maintenance applications. It can be connected to a PC or server where OEG (Omega Enterprise Gateway) software can reside for data display, long-term data logging, alarming, and analytics. OEG is available without OPC UA/DA as a Standard free version. See all the features of OEG.
The Smart IR Temperature Probe is available with two choices of optical field of view, either 6:1 or 10:1. Versions with 2 configurable digital I/O pins are also available. These can be configured as either Inputs or Outputs and can be used for a myriad of applications including driving relays, physical alarms, or sensing dry contacts like door switches. The SP-001 may be configured to act as an edge controller, generating local alarm and control signals based on sensor inputs.
To Order | ||||||
---|---|---|---|---|---|---|
P/N | FOV | Discrete I/O Pins | Description | |||
SP-001-0 | 6:1 | None | Smart Probe IR, 6:1 field of view | |||
SP-001-1 | 6:1 | 2 | Smart Probe IR, 6:1 field of view, with discrete I/O | |||
SP-002-0 | 10:1 | None | Smart Probe IR, 10:1 field of view | |||
SP-002-1 | 10:1 | 2 | Smart Probe IR, 10:1 field of view, with discrete I/O |
The Smart IR Temperature Probe requires an interface to operate. There are both wired and wireless options available as shown in the table below:
Smart Probe Interfaces | ||
---|---|---|
P/N | Description | |
IF-001-0 | Smart Probe USB interface | |
XW-ED | 2.4 GHz Wireless Transmitter, Smart Probes | |
XW-ED-PRO | 2.4 GHz Wireless Transmitter and Edge Controller, Smart Probes |
M12-8 pin Splitter and Connector for Access to Probe I/O pins | ||
---|---|---|
P/N | Description | |
M12.8-T-SPLIT | Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins | |
M12.8-S-M-FM | M12-8 pin Straight Plug Field install connector with screw terminals | |
SP-001-MB | Mounting Bracket for SP-001 and SP-002 | |
M12-8 Pin Extension Cables for Probes | ||
DM12CAB-8-1-RA | 1m (3.3’) cable dual M12-8 connector, right angle terminator | |
DM12CAB-8-3-RA | 3m (9.8’) cable dual M12-8 connector, right angle terminator | |
DM12CAB-8-5-RA | 5m (16.4’) cable dual M12-8 connector, right angle terminator | |
DM12CAB-8-1 | 1m (3.3’) cable dual M12-8 straight connector | |
DM12CAB-8-3 | 3m (9.8’) cable dual M12-8 straight connector | |
DM12CAB-8-5 | 5m (16.4’) cable dual M12-8 straight connector |
(IF-001) Smart Interface | (SP001-MB) Mounting Bracket | See more in the Accessories tab |
Temperature Range: | -70 to +380°C (-94 to 716°F) |
Accuracy @ Ambient of 0-50°C (32 to 122°F): | 1°C (1.8°F) or 1% of reading, whichever is greater |
Accuracy Over Entire Ambient Operating Range: | 4°C (3.6 °F) or 3% of reading, whichever is greater |
Repeatability: | 1°C (1.8°F) or 1% of reading |
Emissivity: | 0.01 to 1.00, software adjustable |
Response Time: | 30 to 1500 msec, adjustable |
Spectral Response: | 5.5 to 14 microns |
Supply Power: | 3.3 Vdc, 0.05 W max |
Field of View: | SP-001 is 6:1 |
SP-002 is 10:1 |
Construction: | Stainless Steel |
Thread Mounting Dimensions: | 12 OD x 114 mm L (0.47" x 4.49") |
Weight: | 35 g (1.2 oz) |
Environmental Rating: | NEMA 6, IP67 |
Acceleration Test: | 10 g (10 to 500Hz) |
Operating Temperature: | -40 to 85°C (-40 to 185°F) less than 95% RH, non-condensing |
Agency Approvals: | CE, EMC 2014/30/EU, LVD 2014/35/EU |
Configuration: | Configurable via IF-001 and Sync configuration software |
Software: | Compatible with OEG and Sync configuration software |