Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Omega Link M12 Modular Smart Digital interface counter/totalizer

Smart Digital interface counter/totalizer with I/O

$142.09

Item# SP-013-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $142.09
10-24 $134.99
25-49 $132.14
50-99 $126.46
100-199 $123.62
200+ $120.78

In stock

Lead Time (If not in stock): 5 Days
Smart Digital interface counter/totalizer with I/O SP-013-1 SP-013-1
  • Pulse Rate, Pulse Width, Pulse Duty Cycle, and Pulse Delay monitoring
  • Up/Down Counter
  • 2x Digital I/O
  • Software configurable through SYNC configuration software

SP-013-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Types
Number of Channels
Input Types
Sensor connection
Additional Features


The Omega Link SP-013 Digital Interface Smart Probe provides an easy way to integrate digital pulse inputs to your Omega Link Ecosystem. The SP-013 accepts digital pulse inputs through its M12 5-pin connector and Omega Link Smart Interfaces through its M12 8-pin connector. The optional M12.5-S-M-FM connector can be utilized to easily connect wire leads to your SP-013.

The SP-013 may be configured to monitor the on/off state of the input signals, the pulse rate/ duty cycle of the primary input, or the pulse delay between the two signals. The pulse totalizing function supports both standard counting and up/down counting.

Edge Control and Built in I/O

The Omega Link SP-013 features 2 configurable digital I/O pins.These can be used for a myriad of applications including driving relays, physical alarms, or sensing dry contacts like door switches. The SP-013 can also be utilized as an edge controller, with autonomous independent decision-making capabilities to generate local alarms or provide control outputs based on sensor inputs.

Smart Core Enabled

Smart core is integral to all Omega Link Smart Probes. This powerful suite of advanced features enable plug and play connectivity, alarms and notifications, data assurance, data logging, and storage.

Smart Interface Modularity

Customize your Omega Link Ecosystem with modular Smart Interfaces that connect and transmit data from your Smart Probe to the Omega Link Cloud.

Intuitive Configuration

Configure your Omega Link Smart Probe using SYNC’s intuitive configuration interface.

Your Data at a Glance with Omega Link Cloud

Omega Link Cloud consolidates and brings your data to you when you need it, wherever you are. The intuitive cloud interface allows you to monitor and store your data, set alarms and alerts, and provides insights on device activity. Visit the OMEGA website for more details.








Specifications

INPUT POWER

Voltage: 2.8 VDC - 3.3 VDC

DIO DIGITAL INPUTS

VinHighThreshold= 2.2 VMAX
VinLowThreshold= 0.3 VMIN
VinMAX= 30 VDC

DIO DIGITAL OUTPUTS

2x Open Drain 100 mA max
VMAX= 30 VDC

ENVIRONMENTAL

Operating Temperature: -40 to 85℃ (-40 to 185℉)
Rating: IP67 when mated

MECHANICAL

Dimensions: 22.1 mm W x 96.7 mm L (0.87” x 3.80”) not including mounting tabs

GENERAL

Agency Approvals: CE, EMC 2014/30/EU, LVD 2014/35/EU
Compatibility: Compatible with OEG, SYNC configuration software, Omega Link Cloud, and Modbus Networks

M12 5-Pin Wiring


Pin Frequency, Width,
Duty Cycle
Delay Up/
Down
Counter
Digital
Input
Pin 1                         3.3V Power
Pin 2 Pulse Pulse A Pulse Input 1
Pin 3                         GND
Pin 4 Enable Pulse B Direction Input 3
Pin 5 Reset Input 2

M12 8-Pin Wiring

Pin Name Function
Pin 1 DIO 0 Discrete I/O Signal 0
Pin 2 INTR Interrupt Signal
Pin 3 SCL I2C Clock Signal
Pin 4 SDA I2C Data Signal
Pin 5 Shield Shield Ground
Pin 6 DIO 1 Discrete I/O Signal 1
Pin 7 GND Power Ground
Pin 8 3.3VDD Power Supply

Omega Link SP-013


Model Number Description
SP-013-1 Digital Interface Smart Probe with discrete I/O

Omega Link Smart Interface

Omega Link Smart Probes require an Omega Link Smart Interface to operate and connect to your Omega Link Ecosystem.


Model Number Description
IF-001 USB Smart Interface
IF-002 RS485/Modbus Smart Interface

Accessories

An optional M12 5-pin screw terminal adapter is available for users who wish to connect wire leads directly to the SP-013.


Model Number Description
M12.5-S-M-FM M12 5-pin screw terminal adapter
M12.8-T-SPLIT Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
M12.8-S-M-FM M12-8 pin Straight Plug Field install connector with screw terminals
DM12CAB-8-1-RA 1m (3.3’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-3-RA 3m (9.8’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-5-RA 5m (16.4’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-1 1m (3.3’) cable dual M12-8 straight connector
DM12CAB-8-3 3m (9.8’) cable dual M12-8 straight connector
DM12CAB-8-5 5m (16.4’) cable dual M12-8 straight connector
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
2: Accessories-M12 8 pin cables and connectors
Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
$40.58
135 In Stock
M12-8 pin Straight Plug Field install connector with screw terminals
$21.45
50 In Stock
1m (3.3’) cable dual M12-8 connector, right angle terminator
$42.84
8 In Stock
3m (9.8’) cable dual M12-8 connector, right angle terminator
$53.28
0 In Stock
5m (16.4’) cable dual M12-8 connector, right angle terminator
$60.83
6 In Stock
1m (3.3’) cable dual M12-8 straight connector
$42.84
0 In Stock
3m (9.8’) cable dual M12-8 straight connector
$53.28
1 In Stock
5m (16.4’) cable dual M12-8 straight connector
$64.24
0 In Stock
3: Accessories-M12 5 pin connector
5-pin screw terminal adapter
$20.17
117 In Stock
en-US
en
Save Configuration