Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vertical Mount 316 SS Liquid Level Switches

316 Stainless Steel Liquid Level Switches

$224.21

Item# LV-50


Please contact Technical Sales Team for assistance.
316 Stainless Steel Liquid Level Switches LV-50 LV-50
  • Discontinued, replaced by LVN-40-50-Series.
  • Well Suited for Rough or Corrosive Service
  • Water Purifying and Medical Application Models
  • High Pressure Models up to 750 PSI

LV-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Operating Pressure
Process Connection Size
Switch Rating and Type
Media Type
Max Process Temperature
Wetted Materials
Process Connection Type
Features


  • Cable Material Lead Wires
  • float Material 316 SS
  • Maximum Ambient Temperature 300 {F}
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Switch Operation Approx. 1/2 the distance from end of stem to mounting
  • Switch type SPST Switch Actuation
Constructed entirely of 316SS, the LV-40 Single Station Level Switch is specifically designed to withstand the effects of a wide range of chemicals. The unit has a maximum operating temperature of 300°F and can be used to meet many level control applications, including medical and water purification requirements. Its small float displacement permits high accuracy and reliability in shallow tanks and reservoirs. The LV-50 Series Level Switches offer superlative performance and dependability under the most severe operating conditions. The sensor incorporates a larger float displacement and all stainless steel construction for consistent level monitoring in liquids pressurized to a maximum 750 PSI. Ideal for level sensing in chemical plants and systems, models are available for temperatures up to 480°F. To determine fluid specific gravity, add 0.1 to float specific gravity in clean liquids and 0.3 to float specific gravity in dirty or viscous liquids.

SPECIFICATIONS
Stem Material: 316SS
Float Material: 316SS
Operating Temperature: -40 to 300°F; -40 to 480°F for LV-52
Pressure Rating: 150 PSI for LV-40 Series; 750 PSI for LV-50 Series
Mounting: 1 /8 NPT for LV-40; 1 /4 NPT for LV-50 Series
Switch: SPST Switch Actuation: Approx. 1 /2 the distance from end of stem to mounting, or at halfway point of float travel
Lead Wires: 22 awg. 24" Polymeric; 18 awg. 24" Polymeric for LV-50 Series
Specific Gravity of Float: LV-40: .62; LV-50: .64
loading all models
loading all reviews
Rated 5 out of 5 by from Easy to use Simple design, fast shipping, and easy to install.
Date published: 2016-08-20
Rated 5 out of 5 by from Good quality Worked as expected. Good quality product. Highly recommended.
Date published: 2022-05-28
Rated 5 out of 5 by from Of Course You Had It... Always have what we need...and we get it in with short lead times.
Date published: 2022-01-07
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_LV-50, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Whats the maximum voltage rating of the switch?

Asked by: Johnny58
Thank you for your inquiry. The maximum voltage rating for the LV-50 is 20 VA.
Answered by: Application Engineer MC
Date published: 2023-08-04
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LV-50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration