Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Submersible IP68 Ultrasonic Level Switch

Ultrasonic Level Sensors

$424.38

Item# LVU-150-R

In stock

Lead Time (If not in stock): 8 weeks
Ultrasonic Level Sensors LVU-150-R LVU-150-R
  • Not Sensitive to Changes In Viscosity, Density, or Conductivity
  • 1 A SPST Relay Standard
  • Resists Vapor and Turbulence
  • NEMA 6 (IP68) Submersible Sensor and Cable

LVU-150-R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Features
Media Type
Max Operating Pressure
Max Process Temperature
Process Connection Type
Process Connection Size
Switch Rating and Type


OMEGA’s ultrasonic sensors deliver accurate and reliable liquid level detection with an SPST mechanical relay output. The technology provides a high level of ultrasonic sensitivity, including resistance to vapor and turbulence. The ultrasonic sensor utilizes a fork-shaped sensor which contains two piezoelectric crystals, one of which acts as the ultrasonic transmitter, and the other as a receiver. If the air gap between the points of the fork fills with liquid, the sonic wave passes from one crystal to the other.
loading all models
loading all reviews
Rated 4 out of 5 by from Would last longer with a better wire. Works just as expected. We use it in a leg washer, and have bought the same sensor every year for 4 years. Only gripe is that the sensor inevitably fails because of weak wiring/connection point
Date published: 2022-08-28
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LVU-150-R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Reading literature about the relationship between ultrasonic sensors and viscosity. It is possible to directly correlate the reflection coefficient to the shear viscosity. Would these sensors be possible to do that?

Asked by: PatrickOnusko
In regard to your inquiry, unfortunately, no, it is not possible to directly correlate the two. Our Tech Support engineer has connected with you to see what liquid you wish to measure via an ultrasonic flow meter, to further advise. Thank you.
Answered by: Jane
Date published: 2019-06-13
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LVU-150-R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Accessories
4 conductor hook-up wire
$58.96
31 In Stock
en-US
en
Save Configuration