Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vertical Buoyancy Level Switch Sensors

$337.28

Item# LVV-111

In stock

Lead Time (If not in stock): 8 weeks
Vertical Buoyancy Level Switch Sensors LVV-111 LVV-111
  • Unique Filling Baffle Eliminates Surface Chatter
  • Dynamically Stabilized Float
  • Selectable Normally Open or Normally Closed States
  • Mounted Vertically Wet or Dry

LVV-111 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Media Type
Max Operating Pressure
Max Process Temperature
Process Connection Type
Process Connection Size
Switch Rating and Type
Features


  • Cable Material 2.4 m (8')
  • Enclosure Rating IP68 (NEMA-8)
  • Maximum Switching Voltage 120 Vac
  • Switch Operation Selectable NO or NC States
  • Switch type For LVV-110
The LVV-110 Series unique vertical buoyancy sensors are technically the most advanced float available today. The filling baffle causes the float to be filled below the liquid surface, thereby eliminating the effects of surface tension. The self flushing design also encourages particulate matter to be purged through the baffles. The sensors are conveniently available in a reed switch.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Our manufacturing processes use various fluids, such as water-based and oil-based lubricants with suspended particulate matter, hydraulic oil, machining/sawing coolants. What are the limits regarding the fluids these units can operate in?

Asked by: DieForge007
Thank you for your inquiry. The level switch can work with most liquids, unless, the liquid tends to stick onto the surface of the switch which may cause a false reading.
Answered by: Application Engineer JJC
Date published: 2023-10-16
  • y_2024, m_4, d_17, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LVV-111, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration