Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

316 SS Single Point Ultrasonic Liquid Level Switch

ULTRASONIC SOLID STATE LIQUID LEVEL SWITCH

$275.78

Item# LVSW-701

In stock

Lead Time (If not in stock): 8 weeks
ULTRASONIC SOLID STATE LIQUID LEVEL SWITCH LVSW-701 LVSW-701
  • 300:1 Wet-to-Dry Ratio with 316 SS Sensor
  • E poxy-Sealed Integral Electronics with Sensor
  • Low-Cost Replacement to Mechanical Float
  • Mounts in Any Direction

LVSW-701 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Switch Rating and Type
Features


The LVSW-701 Series solid state liquid level switch is a direct replacement for mechanical float-type liquid level devices. The switch employs proven ultrasonic technology and solid state integral electronics, and provides reliable operation in virtually any liquid, regardless of viscosity. This eliminates problems of stickiness and failure rate due to finite mechanical life inherent in the mechanical float design. The combination of fully epoxy-sealed electronics and ultrasonic sensing technology will provide years of maintenance free service.

Specifications
Repeatability: 2 mm (0.08") or better
Delay: 0.5 sec
Input Power: 6 to 24 Vdc
Leakage Current: Less than 50 uA
Outputs:
    Relay Output: 1 A SPDT relay
Protection: Transient, reverse polarity
Sensor: 316 LSS
Temperature: -29 to 71°C (-20 to 160°F)
Pressure:
    316 SS Models: Up to 1000 psig (6895 kPa)
Mounting: ¾ NPT standard
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

The LVSW-701 product data sheet shows the input power requirement as 6-24VDC. The LVSW-701 User Guide states the input power as 9-30VDC. What is the correct input power requirement?

Asked by: EL808
Thank you for your inquiry. Best to use a power source of 12 to 24 VDC to power the level switch and separate power is required for the dry contact 1 Amp relay.
Answered by: Application Engineer JJC
Date published: 2023-12-01

Is this the best replacement for the discontinued LV751-DC radio frequency level detector?

Asked by: Certified
Thank you for your question? The only DC powered radio frequency level switch we have is the LVCN7212. The connection size for this sensor is ¾” and the maximum pressure this sensor can handle is 145PSI. Please review the specs for the LVCN7212 and ensure it will work for your application
Answered by: application engineer je
Date published: 2019-07-03

Do you have this or a similar item that is NSF61 rated?

Asked by: jerome
Thank you for your inquiry on this product. Unfortunately, no.
Answered by: Application Engineer JC
Date published: 2020-07-11

what is the length of the cord.

Asked by: EdPa
Thank you for your inquiry about the level switch. The cable length is 12 inches and unfortunately, cannot be customized for longer lengths.
Answered by: Application Engineer JC
Date published: 2022-06-09

For the LVSW-701 Ultrasonic Liquid Level Switch I need the RoHS and the EMC Declaration of Conformity If the Low Voltage Directive (LVD) applies I nedd it also.

Asked by: glb4
Thank you for your inquiry about the level switch. Please direct your inquiry to our Customer Care Group and a representative can a copy of the Declaration of Conformity in a separate email. Also, the level switch is not RoHS Compliant as indicated on its data sheet.
Answered by: Application Engineer JC
Date published: 2022-06-08

I need a cable length longer than 12". Can you provide the cable specifications for the Omega LVSW-701 so we can search for a compatible cable to extend your cable length?

Asked by: EL808
Thank you for your inquiry. Unfortunately, there is no option to extend the cable length.
Answered by: Application Engineer JJC
Date published: 2023-12-01
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_LVSW-701, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration