Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

AC or DC Powered Ultrasonic Level Transmitter with Communications

Ultrasonic Non-Contact Level Measurement
  • CE Approved

Item# LVU41-RS232

Ultrasonic Non-Contact Level Measurement LVU41-RS232 LVU41-RS232
  • The LVU40 is being replaced by the LVU700.
  • Available with RS232 or RS485 Communications
  • Programmable
  • Push-Button Calibration


The LVU40 series ultrasonic transmitters are advanced ultrasonic level measurement sensors for liquids. These products continue to meet demanding applications.
The microprocessor-based circuits provide a temperaturecompensated signal for improved accuracy. All models have the ability to filter false echoes produced by peripheral obstructions.
Continuous level measurement can be provided in a range of 0.3 to 18.3 m (1.0 to 60') with several power and programmability options. Point level can also be obtained using a PLC (Industrial Programmable Controller) or one of OMEGA’s CNI process controllers.

SPECIFICATIONS
Accuracy: ±0.25% of max range (in air)
Range: 0.3 to 18.3 m (1 to 60')
Resolution: 6.9 mm (0.270")
Frequency: 45 kHz
Dead Zone Range: 0.3 m (1')
Operating Temperature Range: -40 to 60°C (-40 to 140°F)
Pressure: 1 bar (15 psig max)
Mounting: 3 NPT
Beam Angle: 6 to 12° at -3 dB (model dependent)
Loss of Echo Hold: 30 seconds, 22 mA output
Power Options:
AC: 115 Vac, 60 Hz or 230 Vac, 50 Hz (±20%) 1.7 VA
DC: 12 to 30 Vdc @ 0.07 A, @ 24 Vdc R load = (Vs – 6)/24 mA
Output: 4 to 20 mA or 20 to 4 mA, 6.1 µA resolution
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration