Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Battery Operated DC Motor Speed Control - Chassis or Enclosure

Battery - Operated DC Motor Speed Control

$659.45

Item# OMDC-65E60-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $659.45
10-24 $626.48
25-49 $613.29
50-99 $586.91
100-199 $573.72
200+ $560.53

In stock

Lead Time (If not in stock): 4 weeks
Battery - Operated DC Motor Speed Control OMDC-65E60-12 OMDC-65E60-12
  • Available in Chassis or Enclosure Models
  • Provides Smooth Variable Speed Capability for Mobile Equipment
  • Increases Range or Running Time of Battery Operated Equipment Through High Efficiency
  • Automatic Compensation to Allow for Declining Battery Voltage

OMDC-65E60-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

I/O Terminal Block Analog Current
Form Factor
Features


The OMDC-65 Series DC drives are high performance Pulse Width Modulation (pwm) speed controls for 12, 24, and 36V batterypowered equipment providing smooth control with high efficiency operation. The advanced design permits a substantial increase in the equipment running time between charges over conventional techniques. Features include adjustable maximum speed, minimum speed, current limit, I.R. compensation, and acceleration. The adjustable current limit feature protects the control, battery, and motor from sustained overloads. The higher capacity models also provide thermal protection. The 65 Series controls are designed for heavy-duty battery operated permanent magnet DC motor applications, such as: floor scrubbers, small personnel carriers, AGV’s, agricultural sprayers and a vast variety of portable equipment. All the 65 Series speed controls come standard with a speedpot, knob and dial plate.

SPECIFICATIONS
OPERATING CONDITIONS
Operating Temperature: -10 to 45°C (14 to 113°F)
Input Frequency: DC
Weight:
  OMDC-65E10: 170 g (6 oz)
  OMDC-65E20: 297 g (10.5 oz)
  OMDC-65E40: 297 g (13.4 oz)
  OMDC-65E60: 962 g (34.0 oz)
  OMDC-65E10E-12: 962 g (37 oz)
  OMDC-65E10E-36: 962 g (34.0 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is the model OMDC-65E40-12 UL compliant?

Asked by: D Eiland
Thank you for your question. The OMDC-65E40-12 is not UL compliant.
Answered by: PVLENG
Date published: 2024-04-17
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OMDC-65E60-12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT

More Related Items

Related Categories

en-US
en
Save Configuration