text.skipToContent text.skipToNavigation

DUAL VOLTAGE DC SPEED CONTROL

$149.06

Item# OMDC-125DV-C

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $149.06
10-24 $141.61
25-49 $138.63
50-99 $132.66
100-199 $129.68
200+ $126.70

In stock

Lead Time ( If not in Stock): 5 Days

DUAL VOLTAGE DC SPEED CONTROL OMDC-125DV-C OMDC-125DV-C
Cost efficient Variable speed DC Control is rated 5.0 out of 5 by 1.
  • y_2020, m_9, d_11, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OMDC-125DV-C, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • Dual Voltage 120/240 Vac or 24/36 Vac
  • Adjustable Horsepower Settings
  • Full Wave Bridge Supply
  • 1% Speed Regulation
  • Adjustable Min and Max Speeds
  • Fixed 0.5 Sec Acceleration
  • Speed Potentiometer Kit Included (Leads, Dial and Knob Included)
  • Line Voltage Compensated
  • 50:1 Speed Range
  • Chassis Mount

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Horsepower
Input Voltage
Output Voltage
Current Rating
Form Factor
Features


Product Specs

  • Maximum Ambient Temperature 45 {C} (113 {F})
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Speed Accuracy 1%
  • Supply Frequency 50/60 Hz

The OMDC-125 Series variable speed DC Control is a cost efficient, reliable control for PM, shunt wound, and universal DC motors that incorporates up-to-date design and engineering into a compact package. Installation and field adjustments are facilitated using a barrier type terminal strip and large, easily adjustable trimpots. Adjustable horsepower range: 120 Vac 1/8 to 1/2 240 Vac 1/25 to 1/4 and 1/4 to 1. The OMDC-123DC model operates on low input voltage of 24/36 Vac with an output of 150 mA to 5.5 ADC.

Rated 5 out of 5 by from Good I bought couple speed control with omega they are working very good .
Date published: 2017-07-08
  • y_2020, m_9, d_11, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OMDC-125DV-C, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration