Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DC Speed Control with Closed Loop Feedback for DC Motors

Programmable DC Speed Control with Closed Loop Feedback and Digital LED Display for DC Motors Rated to 2 HP

$1,057.98

Item# OMDC-MD10P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,057.98
10-24 $1,005.08
25-49 $983.92
50-99 $941.60
100-199 $920.44
200+ $899.28

In stock

Lead Time (If not in stock): 4 weeks
Programmable DC Speed Control with Closed Loop Feedback and Digital LED Display for DC Motors Rated to 2 HP OMDC-MD10P OMDC-MD10P
  • Adjustable Min/Max Speed
  • Adjustable Accel/Decel
  • NEMA 4X (IP66) Rating
  • Universal Power Supply, 85-265 Vac

OMDC-MD10P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Horsepower
Current Rating
Form Factor
Features
Input Voltage
Output Voltage


OMDC-MD10P controllers are used with linear encoders for precise speed control in Omega's manufacturing process for metal sheath thermocouple wire.

Sample Application: Synchronized conveyor controller with jog switch, the slave conveyor 2 will follow changes in speed made to the master conveyor 1. The jog switch allows positioning of conveyor 2 when system is stopped.

The OMDC-MD Series is a compact, programmable DC speed control with digital closed loop feedback and LED display for DC motors rated to 2 horsepower. An on-board microprocessor with non-volatile memory, coupled with sophisticated internal software, makes the OMDC-MD series speed control the ultimate value in accuracy and control. Programmable parameters include maximum and minimum set speed, decimal points, and operating mode (master or follower).

The OMDC-MD series speed control is simple to operate: set the desired RPM, rate, or time in the large 1/2' LED display by depressing the “Up” and “Down” pushbuttons on the front panel. Settings can be one digit at a time or fast sweep. The OMDC-MD series speed control settings are exact and repeatable. It will precisely control speed to ±1/2 RPM of set speed, long term. No calibrations of the control are necessary.

The OMDC-MD speed control is available in both 1/8 DIN and 1/4 DIN industry standard cutout dimensions, providing easy panel installation. These DC motor controllers can be set to RPM, FPM, GRP, process time, or any other engineering unit for easy operation.

SPECIFICATIONS
Temperature:
-10 to 45°C (14 to 113°F)
AC Input Voltage: 85 to 265 Vac
Input Frequency: 50/60 Hz
Overload Capacity: 200% for 1 min
Speed Signal Input: 0-5 to 0-24 Vdc, 50K Pulses/Minute (833 Hz)
On-Board Power Supply: 5 Vdc, 50 mA
Faceplate Dimensions:
    OMDC-MD10P: 115 W x 58 H x 117 mm D (4.539 x 2.289 x 4.625')
    OMDC-MD3P: 115 W x 106 H x 117 mm D (4.54 x 4.18 x 4.625')



NOTE:   Speed feedback is required (encoder). Recommended:   OMDC-PU-40E (see below).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration