text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Cost efficient Variable speed DC Control

$125.74

Item# OMDC-125DV-C

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $125.74
5-9 $121.52
10-24 $119.45
25-49 $116.94
50-99 $111.91
100-199 $109.39
200+ $106.88

In stock

Lead Time ( If not in Stock): 5 Days

Cost efficient Variable speed DC Control OMDC-125DV-C OMDC-125DV-C
Cost efficient Variable speed DC Control is rated 5.0 out of 5 by 1.
  • y_2020, m_1, d_23, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OMDC-125DV-C, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • Dual Voltage 120/240 Vac or 24/36 Vac
  • Adjustable Horsepower Settings
  • Full Wave Bridge Supply
  • 1% Speed Regulation
  • Adjustable Min and Max Speeds
  • Fixed 0.5 Sec Acceleration
  • Speed Potentiometer Kit Included (Leads, Dial and Knob Included)
  • Line Voltage Compensated
  • 50:1 Speed Range
  • Chassis Mount

Product info

Max Horsepower
1 HP
Input Voltage
120 Vac/240 Vac
Output Voltage
0 to 90 Vdc/0 to 180 Vdc
Current Rating
5 A
Form Factor
Chassis Mount
Features
Standard

Product Specs

  • Maximum Ambient Temperature 45 {C} (113 {F})
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Speed Accuracy 1%
  • Supply Frequency 50/60 Hz

The OMDC-125 Series variable speed DC Control is a cost efficient, reliable control for PM, shunt wound, and universal DC motors that incorporates up-to-date design and engineering into a compact package. Installation and field adjustments are facilitated using a barrier type terminal strip and large, easily adjustable trimpots. Adjustable horsepower range: 120 Vac 1/8 to 1/2 240 Vac 1/25 to 1/4 and 1/4 to 1. The OMDC-123DC model operates on low input voltage of 24/36 Vac with an output of 150 mA to 5.5 ADC.

Rated 5 out of 5 by from Good I bought couple speed control with omega they are working very good .
Date published: 2017-07-08
  • y_2020, m_1, d_23, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OMDC-125DV-C, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 35ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration