text.skipToContent text.skipToNavigation

Dual Voltage SCR DC Motor Speed Control For Up To 2 H.P. Motors

$656.37

Item# OMDC-253G-200E-56G2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $656.37
5-9 $599.76
10-24 $623.55
25-49 $610.42
50-99 $584.17
100-199 $571.04
200+ $557.91

In stock

Lead Time ( If not in Stock): 5 Days

Dual Voltage SCR DC Motor Speed Control For Up To 2 H.P. Motors OMDC-253G-200E-56G2 OMDC-253G-200E-56G2
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Dual Voltage - 120/240 Vac
  • Adjustable Horsepower Settings
  • NEMA 4/12 or 4X (IP66) Enclosure
  • Packaged Bridge Supply (Full Wave)
  • 1% Speed Regulation
  • Adjustable Minimum and Maximum Speeds
  • Adjustable Acceleration
  • Adjustable Current Limit to 10 A
  • 50:1 Speed Range

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Horsepower
Input Voltage
Output Voltage
Current Rating
Form Factor
Features

Product Specs

  • Maximum Ambient Temperature 45 {C} (113 {F})
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Overload Rating 150%
  • Remote Speed Terminals Potentiometer Range 5 kΩ
  • Supply Frequency 50/60 Hz

OMDC-253G-200E used for speed control in Omega's wire processing.

The OMDC-250 Series variable speed DC control offers superb flexibility, reliability, and value. A general purpose, economical control that is rated and tested to 2 horsepower, it provides the ultimate in standard features and versatility.

ADDITIONAL FEATURES
  • Adjustable IR compensation
  • Line voltage compensation
  • 5 kΩ speed potentiometer
  • 150% overload capacity
  • Transient voltage protection
  • Inhibit circuit permits start and stop without breaking AC lines
  • Shunt field supply provided SPECIFICATIONS
    Temperature:
    -10 to 45°C (14 to 113°F)
    AC Input Voltage: ±10% rated line voltage
    Input Frequency: 50/60 Hz
    Dimensions: 97 W x 140 H x 89 mm D (3.8 x 5.5 x 3.5')
    Weight: 284 g (10 oz)

    NOTE:    When using the -29 option (FWD-OFF-REV switch), care must be taken to stop the motor completely before switching direction. Damage to the drive can result from switching direction at speed.
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • LOCAL, getReviews, 0ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • LOCAL, getContent, 0ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    Liquid Tight Cord Grips and Strain Reliefs
    $1.66
    45 In Stock
    Accessories
    Power cord for all countries (stripped ends) 250 Vac max.
    $7.90
    2 In Stock

    en-US
    en
    Save Configuration